(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Deep-Groove Ball Bearing for high speed applications (Part Number)

Deep-Groove Ball Bearing for high speed applications
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      226₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The letter punches on various bearings may include the manufacturer's control number.
    There is a possibility that the letter punch of the product and the purchase model do not match, so when ordering, please check the following product information and manufacturer's catalog before ordering.

Product Description

Deep groove ball bearings with deep arcuate grooves on the tracks of both the inner and outer rings.
[Features]
・ It is possible to receive a radial load, an axial load in both directions, or a combined load that is a combination thereof.
・ Ideal for high-speed rotation.
・ Open type, sealed ball bearings with grease (both sealed or both shielded bearings), bearings with retaining rings, etc., are also available.
[Applications]
・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.

Specification

●Precision Grade: JIS B 1514 0 Grade

Materials

●High Carbon Chromium Steel Bearing
Part Number
63/28
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Raceway Ring Shape Bearing Type Outer Ring Type Inner/Outer Ring Material Basic Dynamic Load Rating
(N)
Specifications/Environment Precision (JIS) Load Direction Rolling Element Material Size Standards Number of Raceway Ring Rows Max. Allowable Rotational Speed
(rpm)
Retainer Type Types JAN code Ordering Code Qty. Mass
(g)
Seal, Shield Symbols Preload Mark Accuracy Symbol Holder Symbol Internal change symbol Symbol of Bearing Ring Shape Grease symbol Internal Clearance / Preload Symbol

₹ 944.62

1 Piece(s) 5 Day(s) or more 10286818BallOpen TypeFlatSteel2670StandardGrade 0Radial / ThrustSteelMetric SystemSingle Row11000Punching16**/6*** series------------

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 63/28 in the Deep-Groove Ball Bearing for high speed applications series.

Product variants

Part Number
16003
16003C3
16004
63/28LLU
63/28ZZ
63/28ZZ/2AS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Raceway Ring Shape Bearing Type Outer Ring Type Inner/Outer Ring Material Basic Dynamic Load Rating
(N)
Specifications/Environment Precision (JIS) Load Direction Rolling Element Material Size Standards Number of Raceway Ring Rows Max. Allowable Rotational Speed
(rpm)
Retainer Type Types JAN code Ordering Code Qty. Mass
(g)
Seal, Shield Symbols Preload Mark Accuracy Symbol Holder Symbol Internal change symbol Symbol of Bearing Ring Shape Grease symbol Internal Clearance / Preload Symbol

₹ 402.16

1 Piece(s) Same day

Stock

-17358BallOpen TypeFlatSteel6800StandardGrade 0Thrust / RadialSteelMetric SystemSingle Row20000Punching16**/6*** series-224-7925----------

₹ 410.20

1 Piece(s) 8 Day(s) or more 1017358BallOpen TypeFlatSteel6800StandardGrade 0Thrust / RadialSteelMetric SystemSingle Row20000Punching16**/6*** series-----C3-----C3

₹ 407.73

1 Piece(s) Same day

Stock

-20428BallOpen TypeFlatSteel7900StandardGrade 0Thrust / RadialSteelMetric SystemSingle Row18000Punching16**/6*** series-224-7933----------

₹ 1,195.09

1 Piece(s) 8 Day(s) or more 10286818BallRubber SealedFlatSteel2670Dust Proofing / StandardGrade 0Thrust / RadialSteelMetric SystemSingle Row7400Punching16**/6*** series----LLU-------

₹ 1,007.95

1 Piece(s) 5 Day(s) or more 10286818BallDouble ShieldedFlatSteel2670StandardGrade 0Thrust / RadialSteelMetric SystemSingle Row11000Punching16**/6*** series----ZZ-------

₹ 1,006.60

1 Piece(s) 6 Day(s) or more 10286818BallDouble ShieldedFlatSteel2670StandardGrade 0Thrust / RadialSteelMetric SystemSingle Row11,000Punching16**/6*** series----ZZ-----2AS-
X
whatsapp-qr whatsapp-icon