(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Deep groove ball bearings with deep arcuate grooves on the tracks of both the inner and outer rings.
[Features]
・ It is possible to receive a radial load, an axial load in both directions, or a combined load that is a combination thereof.
・ Ideal for high-speed rotation.
・ Open type, sealed ball bearings with grease (both sealed or both shielded bearings), bearings with retaining rings, etc., are also available.
[Applications]
・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.
Part Number |
---|
6009ZZ |
6009ZZC3 |
6009ZZC3/5K |
6009ZZCM |
6009ZZCM/5K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Raceway Ring Shape | Bearing Type | Outer Ring Type | Inner/Outer Ring Material | Basic Dynamic Load Rating (N) | Specifications/Environment | Precision (JIS) | Load Direction | Rolling Element Material | Size Standards | Number of Raceway Ring Rows | Max. Allowable Rotational Speed (rpm) | Retainer Type | Types | JAN code | Ordering Code | Qty. | Mass (g) | Seal, Shield Symbols | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol | Symbol of Bearing Ring Shape | Grease symbol | Internal Clearance / Preload Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,060.95 | 1 Piece(s) | Same day | - | 45 | 75 | 16 | Ball | Double Shielded | Flat | Steel | 21000 | Standard | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 9200 | Punching | 16**/6*** series | - | 213-7691 | - | - | ZZ | - | - | - | - | - | - | - | ||
₹ 1,014.27 | 1 Piece(s) | 5 Day(s) or more | 10 | 45 | 75 | 16 | Ball | Double Shielded | Flat | Steel | 21000 | Standard | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 9200 | Punching | 16**/6*** series | - | 224-8441 | - | - | ZZ | C3 | - | - | - | - | - | C3 | ||
₹ 1,002.22 | 1 Piece(s) | 11 Day(s) or more | 10 | 45 | 75 | 16 | Ball | Double Shielded | Flat | Steel | 21000 | Standard | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 9200 | Punching | 16**/6*** series | - | - | - | - | ZZ | C3 | - | - | - | - | /5K | C3 | ||
₹ 1,085.05 | 1 Piece(s) | 5 Day(s) or more | - | 45 | 75 | 16 | Ball | Double Shielded | Flat | Steel | 21000 | Standard | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 9200 | Punching | 16**/6*** series | - | - | - | - | ZZ | CM | - | - | - | - | - | CM | ||
₹ 1,085.05 | 1 Piece(s) | 5 Day(s) or more | - | 45 | 75 | 16 | Ball | Double Shielded | Flat | Steel | 21000 | Standard | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 9200 | Punching | 16**/6*** series | - | - | - | - | ZZ | CM | - | - | - | - | /5K | CM |