(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Deep groove ball bearings with deep arcuate grooves on the tracks of both the inner and outer rings.
[Features]
・ It is possible to receive a radial load, an axial load in both directions, or a combined load that is a combination thereof.
・ Ideal for high-speed rotation.
・ Open type, sealed ball bearings with grease (both sealed or both shielded bearings), bearings with retaining rings, etc., are also available.
[Applications]
・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.
Part Number |
---|
6012LLBNR |
6012LLBNR/2AS |
6012LLUNR |
6012LLUNR/2AS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Raceway Ring Shape | Inner/Outer Ring Material | Bearing Type | Outer Ring Type | Precision (JIS) | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Specifications/Environment | Load Direction | Number of Raceway Ring Rows | Size Standards | Rolling Element Material | Retainer Type | Types | JAN code | Ordering Code | Qty. | Mass (g) | Seal, Shield Symbols | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol | Symbol of Bearing Ring Shape | Grease symbol | Internal Clearance / Preload Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,076.42 | 1 Piece(s) | 8 Day(s) or more | 10 | Ball | Steel | Rubber Sealed | With Retaining Ring Grooves | Grade 0 | 60 | 95 | 18 | 29500 | 7000 | Standard | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | LLB | - | - | - | - | NR | - | - | ||
₹ 2,391.20 | 1 Piece(s) | 8 Day(s) or more | 10 | Ball | Steel | Rubber Sealed | With Retaining Ring Grooves | Grade 0 | 60 | 95 | 18 | 29500 | 7000 | Standard | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | LLB | - | - | - | - | NR | /2AS | - | ||
₹ 2,076.42 | 1 Piece(s) | 8 Day(s) or more | 10 | Ball | Steel | Rubber Sealed | With Retaining Ring Grooves | Grade 0 | 60 | 95 | 18 | 29500 | 4100 | Standard / Dust Proofing | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | LLU | - | - | - | - | NR | - | - | ||
₹ 2,391.20 | 1 Piece(s) | 8 Day(s) or more | 10 | Ball | Steel | Rubber Sealed | With Retaining Ring Grooves | Grade 0 | 60 | 95 | 18 | 29500 | 4100 | Standard / Dust Proofing | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | LLU | - | - | - | - | NR | /2AS | - |