(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Deep groove ball bearings with deep arcuate grooves on the tracks of both the inner and outer rings.
[Features]
・ It is possible to receive a radial load, an axial load in both directions, or a combined load that is a combination thereof.
・ Ideal for high-speed rotation.
・ Open type, sealed ball bearings with grease (both sealed or both shielded bearings), bearings with retaining rings, etc., are also available.
[Applications]
・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.
Part Number |
---|
6005LLUP5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Raceway Ring Shape | Inner/Outer Ring Material | Bearing Type | Outer Ring Type | Precision (JIS) | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Specifications/Environment | Load Direction | Number of Raceway Ring Rows | Size Standards | Rolling Element Material | Retainer Type | Types | JAN code | Ordering Code | Qty. | Mass (g) | Seal, Shield Symbols | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol | Symbol of Bearing Ring Shape | Grease symbol | Internal Clearance / Preload Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,244.65 | 1 Piece(s) | 5 Day(s) or more | 10 | Ball | Steel | Rubber Sealed | Flat | Grade 5 | 25 | 47 | 12 | 10100 | 9400 | Standard / Dust Proofing | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | LLU | - | P5 | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part 6005LLUP5 in the Deep-Groove Ball Bearing series.
Part Number |
---|
16003 |
16003C3 |
16004 |
6005LU |
6005NR |
6005Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Raceway Ring Shape | Inner/Outer Ring Material | Bearing Type | Outer Ring Type | Precision (JIS) | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Specifications/Environment | Load Direction | Number of Raceway Ring Rows | Size Standards | Rolling Element Material | Retainer Type | Types | JAN code | Ordering Code | Qty. | Mass (g) | Seal, Shield Symbols | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol | Symbol of Bearing Ring Shape | Grease symbol | Internal Clearance / Preload Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 402.16 | 1 Piece(s) |
Same day
Stock | - | Ball | Steel | Open Type | Flat | Grade 0 | 17 | 35 | 8 | 6800 | 20000 | Standard | Thrust / Radial | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | 224-7925 | - | - | - | - | - | - | - | - | - | - | ||
₹ 410.20 | 1 Piece(s) | 8 Day(s) or more | 10 | Ball | Steel | Open Type | Flat | Grade 0 | 17 | 35 | 8 | 6800 | 20000 | Standard | Thrust / Radial | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | - | C3 | - | - | - | - | - | C3 | ||
₹ 407.73 | 1 Piece(s) |
Same day
Stock | - | Ball | Steel | Open Type | Flat | Grade 0 | 20 | 42 | 8 | 7900 | 18000 | Standard | Thrust / Radial | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | 224-7933 | - | - | - | - | - | - | - | - | - | - | ||
₹ 505.31 | 1 Piece(s) | 5 Day(s) or more | - | Ball | Steel | Rubber Sealed | Flat | Grade 0 | 25 | 47 | 12 | 10100 | 9400 | Standard | Thrust / Radial | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | LU | - | - | - | - | - | - | - | ||
₹ 471.82 | 1 Piece(s) | 5 Day(s) or more | - | Ball | Steel | Open Type | With Retaining Ring Grooves | Grade 0 | 25 | 47 | 12 | 10100 | 15000 | Standard | Thrust / Radial | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | - | - | - | - | - | NR | - | - | ||
₹ 480.53 | 1 Piece(s) | 5 Day(s) or more | - | Ball | Steel | Single Shielded | Flat | Grade 0 | 25 | 47 | 12 | 10100 | 18000 | Standard | Thrust / Radial | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | Z | - | - | - | - | - | - | - |