(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Deep-Groove Ball Bearing (Part Number)

Deep-Groove Ball Bearing
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      226₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The letter punches on various bearings may include the manufacturer's control number.
    There is a possibility that the letter punch of the product and the purchase model do not match, so when ordering, please check the following product information and manufacturer's catalog before ordering.

Product Description

Deep groove ball bearings with deep arcuate grooves on the tracks of both the inner and outer rings.
[Features]
・ It is possible to receive a radial load, an axial load in both directions, or a combined load that is a combination thereof.
・ Ideal for high-speed rotation.
・ Open type, sealed ball bearings with grease (both sealed or both shielded bearings), bearings with retaining rings, etc., are also available.
[Applications]
・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.

Specification

●Precision Grade: JIS B 1514 0 Grade

Materials

●High Carbon Chromium Steel Bearing
Part Number
6206LB
6206LLB
6206LLBC3
6206LLBC3/5K
6206LLBCM
6206LLBCM/5K
6206LLU
6206LLUC3
6206LLUC3/5K
6206LLUCM
6206LLUCM/5K
6206LU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRaceway Ring Shape Inner/Outer Ring Material Bearing Type Outer Ring Type Precision (JIS) Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Specifications/Environment Load Direction Number of Raceway Ring Rows Size Standards Rolling Element Material Retainer Type Types JAN code Ordering Code Qty. Mass
(g)
Seal, Shield Symbols Preload Mark Accuracy Symbol Holder Symbol Internal change symbol Symbol of Bearing Ring Shape Grease symbol Internal Clearance / Preload Symbol

₹ 722.25

1 Piece(s) 5 Day(s) or more -BallSteelRubber SealedFlatGrade 03062161950013000StandardRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series----LB-------

₹ 734.31

1 Piece(s) 5 Day(s) or more 10BallSteelRubber SealedFlatGrade 03062161950011000StandardRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series-213-8433--LLB-------

₹ 733.93

1 Piece(s) 5 Day(s) or more 10BallSteelRubber SealedFlatGrade 03062161950011000StandardRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series----LLBC3-----C3

₹ 745.98

1 Piece(s) 5 Day(s) or more 10BallSteelRubber SealedFlatGrade 03062161950011000StandardRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series----LLBC3----/5KC3

₹ 745.98

1 Piece(s) 5 Day(s) or more 10BallSteelRubber SealedFlatGrade 03062161950011000StandardRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series----LLBCM-----CM

₹ 746.36

1 Piece(s) 5 Day(s) or more 10BallSteelRubber SealedFlatGrade 03062161950011000StandardRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series----LLBCM----/5KCM

₹ 733.93

1 Piece(s) Same day 10BallSteelRubber SealedFlatGrade 0306216195007300Standard / Dust ProofingRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series-213-8425--LLU-------

₹ 733.93

1 Piece(s) 5 Day(s) or more 10BallSteelRubber SealedFlatGrade 0306216195007300Standard / Dust ProofingRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series----LLUC3-----C3

₹ 745.98

1 Piece(s) 5 Day(s) or more 10BallSteelRubber SealedFlatGrade 0306216195007300Standard / Dust ProofingRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series----LLUC3----/5KC3

₹ 745.98

1 Piece(s) 5 Day(s) or more 10BallSteelRubber SealedFlatGrade 0306216195007300Standard / Dust ProofingRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series----LLUCM-----CM

₹ 745.98

1 Piece(s) 5 Day(s) or more 10BallSteelRubber SealedFlatGrade 0306216195007300Standard / Dust ProofingRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series----LLUCM----/5KCM

₹ 687.45

1 Piece(s) 5 Day(s) or more 10BallSteelRubber SealedFlatGrade 0306216195007300StandardRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series----LU-------

Loading...

  1. 1