(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Deep groove ball bearings with deep arcuate grooves on the tracks of both the inner and outer rings.
[Features]
・ It is possible to receive a radial load, an axial load in both directions, or a combined load that is a combination thereof.
・ Ideal for high-speed rotation.
・ Open type, sealed ball bearings with grease (both sealed or both shielded bearings), bearings with retaining rings, etc., are also available.
[Applications]
・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.
Part Number |
---|
6318ZZ |
6318ZZC3 |
6318ZZC3/5K |
6318ZZCM |
6318ZZCM/5K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Raceway Ring Shape | Bearing Type | Outer Ring Type | Inner/Outer Ring Material | Basic Dynamic Load Rating (N) | Specifications/Environment | Precision (JIS) | Load Direction | Rolling Element Material | Size Standards | Number of Raceway Ring Rows | Max. Allowable Rotational Speed (rpm) | Retainer Type | Types | JAN code | Ordering Code | Qty. | Mass (g) | Seal, Shield Symbols | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol | Symbol of Bearing Ring Shape | Grease symbol | Internal Clearance / Preload Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,927.13 | 1 Piece(s) | 8 Day(s) or more | 10 | 90 | 190 | 43 | Ball | Double Shielded | Flat | Steel | 143000 | Standard | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 3600 | Punching | 16**/6*** series | - | 214-0110 | - | - | ZZ | - | - | - | - | - | - | - | ||
₹ 10,927.13 | 1 Piece(s) | 8 Day(s) or more | 10 | 90 | 190 | 43 | Ball | Double Shielded | Flat | Steel | 143000 | Standard | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 3600 | Punching | 16**/6*** series | - | 225-2201 | - | - | ZZ | C3 | - | - | - | - | - | C3 | ||
₹ 10,927.13 | 1 Piece(s) | 11 Day(s) or more | 10 | 90 | 190 | 43 | Ball | Double Shielded | Flat | Steel | 143000 | Standard | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 3600 | Punching | 16**/6*** series | - | - | - | - | ZZ | C3 | - | - | - | - | /5K | C3 | ||
₹ 10,596.29 | 1 Piece(s) | 8 Day(s) or more | 10 | 90 | 190 | 43 | Ball | Double Shielded | Flat | Steel | 143000 | Standard | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 3600 | Punching | 16**/6*** series | - | - | - | - | ZZ | CM | - | - | - | - | - | CM | ||
₹ 10,927.13 | 1 Piece(s) | 11 Day(s) or more | 10 | 90 | 190 | 43 | Ball | Double Shielded | Flat | Steel | 143000 | Standard | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 3600 | Punching | 16**/6*** series | - | - | - | - | ZZ | CM | - | - | - | - | /5K | CM |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy