(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Self-Aligning Ball Bearings (Part Number)

Self-Aligning Ball Bearings

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      737₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A bearing with a spherical surface wherein the center of the raceway of the outer bearing coincides with the center of the bearing itself and the inner ring includes two rows of raceway groves. Products on this page: 1200, 1300, 2200 and 2300 series

Part Number
1317K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInner/Outer Ring Material I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Rolling Element Material Basic Load Rating: Static Load
(N)
Clearance sign Shaft Bore Config. Holder Symbol Symbol of Bearing Ring Shape Internal Symbol

₹ 11,998.64

1 Piece(s) 7 Day(s) or more 10[Steel] Steel8518041985003400[Steel] Steel38000NoTapered holeNoNoNo

Loading...

  1. 1

Basic Information

Raceway Ring Shape Self-aligning ball Bearing Type Open Type Outer Ring Type Flat
Precision (JIS) Grade 0 Specifications, Environment Standard Load Direction Radial
Outer Ring With Outer Ring Number of Raceway Ring Rows Double Row Size Standards Metric System
Retainer Type Punching Precision Grade Symbol No Material Symbol No

Please check the type/dimensions/specifications of the part 1317K in the Self-Aligning Ball Bearings series.

Product variants

Part Number
1201-H-20
1202
1203
1318
1318K
1319
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInner/Outer Ring Material I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Rolling Element Material Basic Load Rating: Static Load
(N)
Clearance sign Shaft Bore Config. Holder Symbol Symbol of Bearing Ring Shape Internal Symbol

₹ 4,053.60

1 Piece(s) 15 Day(s) or more 10Stainless Steel123210570022000Stainless Steel1270NoCylindrical BoreNoNoNo

₹ 786.78

1 Piece(s) 5 Day(s) or more 10[Steel] Steel153511760018000[Steel] Steel1750NoCylindrical BoreNoNoNo

₹ 901.76

1 Piece(s) 5 Day(s) or more 10[Steel] Steel174012800016000[Steel] Steel2010NoCylindrical BoreNoNoNo

₹ 14,523.40

1 Piece(s) 10 Day(s) or more 10[Steel] Steel90190431170003200[Steel] Steel44500NoCylindrical BoreNoNoNo

₹ 14,548.85

1 Piece(s) 5 Day(s) or more 10[Steel] Steel90190431170003200[Steel] Steel44500NoTapered holeNoNoNo

₹ 20,284.13

1 Piece(s) 10 Day(s) or more 10[Steel] Steel95200451290003000[Steel] Steel51000NoCylindrical BoreNoNoNo