(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A bearing with a spherical surface wherein the center of the raceway of the outer bearing coincides with the center of the bearing itself and the inner ring includes two rows of raceway groves. Products on this page: 1200, 1300, 2200 and 2300 series
Part Number |
---|
1313 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner/Outer Ring Material | I.D. (Ø) | O.D. (Ø) | Width (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Rolling Element Material | Basic Load Rating: Static Load (N) | Clearance sign | Shaft Bore Config. | Holder Symbol | Symbol of Bearing Ring Shape | Internal Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,121.38 | 1 Piece(s) | 10 Day(s) or more | 10 | [Steel] Steel | 65 | 140 | 33 | 62500 | 4300 | [Steel] Steel | 22900 | No | Cylindrical Bore | No | No | No |
Loading...
Raceway Ring Shape | Self-aligning ball | Bearing Type | Open Type | Outer Ring Type | Flat |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Specifications, Environment | Standard | Load Direction | Radial |
Outer Ring | With Outer Ring | Number of Raceway Ring Rows | Double Row | Size Standards | Metric System |
Retainer Type | Punching | Precision Grade Symbol | No | Material Symbol | No |
Please check the type/dimensions/specifications of the part 1313 in the Self-Aligning Ball Bearings series.
Part Number |
---|
1201-H-20 |
1202 |
1203 |
1313K |
1314 |
1315 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Inner/Outer Ring Material | I.D. (Ø) | O.D. (Ø) | Width (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Rolling Element Material | Basic Load Rating: Static Load (N) | Clearance sign | Shaft Bore Config. | Holder Symbol | Symbol of Bearing Ring Shape | Internal Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,053.60 | 1 Piece(s) | 15 Day(s) or more | 10 | Stainless Steel | 12 | 32 | 10 | 5700 | 22000 | Stainless Steel | 1270 | No | Cylindrical Bore | No | No | No | ||
₹ 786.78 | 1 Piece(s) | 5 Day(s) or more | 10 | [Steel] Steel | 15 | 35 | 11 | 7600 | 18000 | [Steel] Steel | 1750 | No | Cylindrical Bore | No | No | No | ||
₹ 901.76 | 1 Piece(s) | 5 Day(s) or more | 10 | [Steel] Steel | 17 | 40 | 12 | 8000 | 16000 | [Steel] Steel | 2010 | No | Cylindrical Bore | No | No | No | ||
₹ 6,121.38 | 1 Piece(s) | 10 Day(s) or more | 10 | [Steel] Steel | 65 | 140 | 33 | 62500 | 4300 | [Steel] Steel | 22900 | No | Tapered hole | No | No | No | ||
₹ 8,813.89 | 1 Piece(s) | 5 Day(s) or more | 10 | [Steel] Steel | 70 | 150 | 35 | 75000 | 4000 | [Steel] Steel | 27700 | No | Cylindrical Bore | No | No | No | ||
₹ 8,281.82 | 1 Piece(s) | 15 Day(s) or more | 10 | [Steel] Steel | 75 | 160 | 37 | 80000 | 3800 | [Steel] Steel | 30000 | No | Cylindrical Bore | No | No | No |