(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Self-Aligning Roller Bearings (Part Number)

Self-Aligning Roller Bearings

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,867₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This bearing includes an outer ring with a spherical raceway as well as an inner ring with two rows of rolling elements, and aligns itself according to the axial tilt, allowing it to bear large loads. Products on this page: 600 series

Part Number
21309EAE4C3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Inner/Outer Ring Material Rolling Element Material Outer Ring Type Retainer Type Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Clearance sign Shaft Bore Config. Bearing Ring Type Holder Symbol Symbol of Bearing Ring Shape Special Configurations Code Material Symbol

₹ 4,472.58

1 Piece(s) 10 Day(s) or more 104510025[Steel] Steel[Steel] Steel-Punching5000149000144000C3Cylindrical BoreType EANAE4-NA

Loading...

  1. 1

Basic Information

Raceway Ring Shape Self-aligning roller Load Direction Radial Outer Ring With Outer Ring
Precision (JIS) Grade 0 Number of Raceway Ring Rows Double Row Size Standards Metric System
Specifications Standard Rubugado Symbol NA