(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Self-Aligning Roller Bearings (Part Number)

Self-Aligning Roller Bearings

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,867₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This bearing includes an outer ring with a spherical raceway as well as an inner ring with two rows of rolling elements, and aligns itself according to the axial tilt, allowing it to bear large loads. Products on this page: 600 series

Part Number
22313EAKE4C3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Inner/Outer Ring Material Rolling Element Material Outer Ring Type Retainer Type Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Clearance sign Shaft Bore Config. Bearing Ring Type Holder Symbol Symbol of Bearing Ring Shape Special Configurations Code Material Symbol

₹ 10,001.60

1 Piece(s) 7 Day(s) or more 106514048[Steel] Steel[Steel] SteelWith V GroovePunching-375000-C3Tapered holeType EANAE4-NA

Loading...

  1. 1

Basic Information

Raceway Ring Shape Self-aligning roller Load Direction Radial Outer Ring With Outer Ring
Precision (JIS) Grade 0 Number of Raceway Ring Rows Double Row Size Standards Metric System
Specifications Standard Rubugado Symbol NA

Please check the type/dimensions/specifications of the part 22313EAKE4C3 in the Self-Aligning Roller Bearings series.

Product variants

Part Number
21305CDE4
21305CDE4S11
21306CDE4
22314EAE4
22314EAE4C3
22314EAKE4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Inner/Outer Ring Material Rolling Element Material Outer Ring Type Retainer Type Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Clearance sign Shaft Bore Config. Bearing Ring Type Holder Symbol Symbol of Bearing Ring Shape Special Configurations Code Material Symbol

₹ 3,140.81

1 Piece(s) 10 Day(s) or more 10256217[Steel] Steel[Steel] Steel-Punching53004300040500NACylindrical BoreType CDNAE4-NA

₹ 3,259.09

1 Piece(s) 7 Day(s) or more 10256217[Steel] Steel[Steel] Steel-Punching53004300040500NACylindrical BoreType CDNAE4-NA

₹ 3,491.68

1 Piece(s) 5 Day(s) or more 10307219[Steel] Steel[Steel] Steel-Punching45005500054000NACylindrical BoreType CDNAE4-NA

₹ 11,338.25

1 Piece(s) 15 Day(s) or more 107015051[Steel] Steel[Steel] Steel-Punching3000425000435000NACylindrical BoreType EANAE4-NA

₹ 11,354.40

1 Piece(s) 8 Day(s) or more 107015051[Steel] Steel[Steel] SteelWith V GroovePunching-425000-C3Cylindrical BoreType EANAE4-NA

₹ 11,354.40

1 Piece(s) 15 Day(s) or more 107015051[Steel] Steel[Steel] SteelWith V GroovePunching-425000-NATapered holeType EANAE4-NA