(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This bearing includes an outer ring with a spherical raceway as well as an inner ring with two rows of rolling elements, and aligns itself according to the axial tilt, allowing it to bear large loads. Products on this page: 600 series
Part Number |
---|
22319EAKE4C3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. (Ø) | O.D. (Ø) | Width (mm) | Inner/Outer Ring Material | Rolling Element Material | Outer Ring Type | Retainer Type | Rotational Speed (rpm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Clearance sign | Shaft Bore Config. | Bearing Ring Type | Holder Symbol | Symbol of Bearing Ring Shape | Special Configurations Code | Material Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 21,548.53 | 1 Piece(s) | 7 Day(s) or more | 10 | 95 | 200 | 67 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 735000 | - | C3 | Tapered hole | Type EA | NA | E4 | - | NA |
Loading...
Raceway Ring Shape | Self-aligning roller | Load Direction | Radial | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Double Row | Size Standards | Metric System |
Specifications | Standard | Rubugado Symbol | NA |
Please check the type/dimensions/specifications of the part 22319EAKE4C3 in the Self-Aligning Roller Bearings series.
Part Number |
---|
21305CDE4 |
21305CDE4S11 |
21306CDE4 |
22320EAE4 |
22320EAE4C3 |
22320EAKE4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | I.D. (Ø) | O.D. (Ø) | Width (mm) | Inner/Outer Ring Material | Rolling Element Material | Outer Ring Type | Retainer Type | Rotational Speed (rpm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Clearance sign | Shaft Bore Config. | Bearing Ring Type | Holder Symbol | Symbol of Bearing Ring Shape | Special Configurations Code | Material Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,140.81 | 1 Piece(s) | 10 Day(s) or more | 10 | 25 | 62 | 17 | [Steel] Steel | [Steel] Steel | - | Punching | 5300 | 43000 | 40500 | NA | Cylindrical Bore | Type CD | NA | E4 | - | NA | ||
₹ 3,259.09 | 1 Piece(s) | 7 Day(s) or more | 10 | 25 | 62 | 17 | [Steel] Steel | [Steel] Steel | - | Punching | 5300 | 43000 | 40500 | NA | Cylindrical Bore | Type CD | NA | E4 | - | NA | ||
₹ 3,491.68 | 1 Piece(s) | 5 Day(s) or more | 10 | 30 | 72 | 19 | [Steel] Steel | [Steel] Steel | - | Punching | 4500 | 55000 | 54000 | NA | Cylindrical Bore | Type CD | NA | E4 | - | NA | ||
₹ 26,021.08 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | 215 | 73 | [Steel] Steel | [Steel] Steel | - | Punching | 2000 | 860000 | 930000 | NA | Cylindrical Bore | Type EA | NA | E4 | - | NA | ||
₹ 26,036.84 | 1 Piece(s) | 15 Day(s) or more | 10 | 100 | 215 | 73 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 860000 | - | C3 | Cylindrical Bore | Type EA | NA | E4 | - | NA | ||
₹ 26,036.84 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | 215 | 73 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 860000 | - | NA | Tapered hole | Type EA | NA | E4 | - | NA |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy