(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 9/2/2025 to 4:30 (IST) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single Row Deep Groove Ball Bearing (Open Type / Sealed Type / Shielded Type) (Part Number)

Single Row Deep Groove Ball Bearing (Open Type / Sealed Type / Shielded Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      143₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

The Single Row Deep Groove Ball Bearing is designed with arc-shaped deep grooves on the inner and outer ring raceways. This design allows the bearing to handle radial loads, axial loads from both directions, and combined loads efficiently. It is especially suitable for high-speed rotation applications, ensuring smooth and reliable performance.

Features:
Open Type: For standard applications where sealing is not required.
Sealed Type: Comes with grease for maintenance-free operation and protection against dust and contaminants.
Shielded Type: Provides added protection while maintaining low-friction operation.

Application:
The 600 series bearings are versatile and ideal for use in machinery, automotive components, and industrial equipment, offering durability and high performance in various applications.

Part Number
F635-H-ZZ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Raceway Ring Shape Bearing Type Outer Ring Type Inner/Outer Ring Material Basic Dynamic Load Rating
(N)
Specifications, Environment Precision (JIS) Load Direction Rolling Element Material Size Standards Number of Raceway Ring Rows Max. Allowable Rotational Speed
(rpm)
Outer Ring Retainer Type Basic Load Rating: Static Load
(N)
Sealing Structure Clearance sign Accuracy
(Class)
Shaft Bore Config. Acoustic Symbol Retaining Ring Grease Type Retaining Ring Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Special Configurations Code Low Torque Specification Internal Symbol Rubugado Symbol Material Symbol Torque Symbol Spacer, Sleeve symbol Types

₹ 518.69

1 Piece(s) 13 Day(s) or more 105196BallDouble ShieldedFlangedStainless Steel2340StandardGrade 0RadialStainless SteelMetric SystemSingle Row32000With Outer RingPunching885-MC3 (Normal)Class 0-No---NoNoNoNo-NoNoNoNoNoNoNoNoNo

Loading...

  1. 1

Please check the type/dimensions/specifications of the part F635-H-ZZ in the Single Row Deep Groove Ball Bearing (Open Type / Sealed Type / Shielded Type) series.

Product variants

Part Number
16004
16007
16008
F6800-H-ZZ
F6800ZZ
F681X-H-ZZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Raceway Ring Shape Bearing Type Outer Ring Type Inner/Outer Ring Material Basic Dynamic Load Rating
(N)
Specifications, Environment Precision (JIS) Load Direction Rolling Element Material Size Standards Number of Raceway Ring Rows Max. Allowable Rotational Speed
(rpm)
Outer Ring Retainer Type Basic Load Rating: Static Load
(N)
Sealing Structure Clearance sign Accuracy
(Class)
Shaft Bore Config. Acoustic Symbol Retaining Ring Grease Type Retaining Ring Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Special Configurations Code Low Torque Specification Internal Symbol Rubugado Symbol Material Symbol Torque Symbol Spacer, Sleeve symbol Types

₹ 542.80

1 Piece(s) 6 Day(s) or more 1020428BallOpen TypeFlat[Steel] Steel7900StandardGrade 0Radial[Steel] SteelMetric SystemSingle Row-With Outer RingNo--NoClass 0-No---NoNoNoNo-NoNoNoNoNoNoNoNoNo

₹ 761.97

1 Piece(s) 15 Day(s) or more 1035629BallOpen TypeFlat[Steel] Steel11700StandardGrade 0Radial[Steel] SteelMetric SystemSingle Row11000With Outer RingPunching8200-CN (standard)Class 0-No---NoNoNoNo-NoNoNoNoNoNoNoNoNo

₹ 940.39

1 Piece(s) 10 Day(s) or more 1040689BallOpen TypeFlat[Steel] Steel12600StandardGrade 0Radial[Steel] SteelMetric SystemSingle Row10000With Outer RingPunching9650-CN (standard)Class 0-No---NoNoNoNo-NoNoNoNoNoNoNoNoNo

₹ 734.01

1 Piece(s) 6 Day(s) or more 1010195BallDouble ShieldedFlangedStainless Steel1720StandardGrade 0RadialStainless SteelMetric SystemSingle Row34000With Outer RingPunching840-CN (standard)Class 0-No---NoNoZZNo-NoNoNoNoNoNoNoHNo

₹ 298.45

1 Piece(s) 5 Day(s) or more 1010195BallDouble ShieldedFlanged[Steel] Steel1720StandardGrade 0Radial[Steel] SteelMetric SystemSingle Row34000With Outer RingPunching840-CN (standard)Class 0-No---NoNoZZNo-NoNoNoNoNoNoNoNoNo

₹ 390.11

1 Piece(s) 5 Day(s) or more 101.542BallDouble ShieldedFlangedStainless Steel112StandardGrade 0RadialStainless SteelMetric SystemSingle Row-With Outer RingNo--NoClass 0-No---NoNoZZNo-NoNoNoNoNoNoNoHNo
X
whatsapp-qr whatsapp-icon