(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Single Row Deep Groove Ball Bearing (Open Type / Sealed Type / Shielded Type) (Part Number)

Single Row Deep Groove Ball Bearing (Open Type / Sealed Type / Shielded Type)
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
      143₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The raceway of the deep groove ball bearing includes arc-shaped deep grooves for both the inner and outer rings and can support radial loads, axial loads in both directions, and synthetic loads, and are also ideal for high-speed rotation applications. Products on this page: 600 series

Part Number
60/22DDUCM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Raceway Ring Shape Bearing Type Outer Ring Type Inner/Outer Ring Material Basic Dynamic Load Rating
(N)
Specifications, Environment Precision (JIS) Load Direction Rolling Element Material Size Standards Number of Raceway Ring Rows Max. Allowable Rotational Speed
(rpm)
Outer Ring Retainer Type Basic Load Rating: Static Load
(N)
Sealing Structure Clearance sign Accuracy
(Class)
Shaft Bore Config. Acoustic Symbol Retaining Ring Grease Type Retaining Ring Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Special Configurations Code Low Torque Specification Internal Symbol Rubugado Symbol Material Symbol Torque Symbol Spacer, Sleeve symbol Types

₹ 981.43

1 Piece(s) 15 Day(s) or more 10224412BallRubber SealedFlat[Steel] Steel9400StandardGrade 0Radial[Steel] SteelMetric SystemSingle Row11000With Outer RingMomi removing5050-CMClass 0-No---NoNoDDUNo-NoNoNoNoNoNoNoNoNo

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 60/22DDUCM in the Single Row Deep Groove Ball Bearing (Open Type / Sealed Type / Shielded Type) series.

Product variants

Part Number
16004
16007
16008
60/28ADDU
60/28ADDUCM
60/28AZZCM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Raceway Ring Shape Bearing Type Outer Ring Type Inner/Outer Ring Material Basic Dynamic Load Rating
(N)
Specifications, Environment Precision (JIS) Load Direction Rolling Element Material Size Standards Number of Raceway Ring Rows Max. Allowable Rotational Speed
(rpm)
Outer Ring Retainer Type Basic Load Rating: Static Load
(N)
Sealing Structure Clearance sign Accuracy
(Class)
Shaft Bore Config. Acoustic Symbol Retaining Ring Grease Type Retaining Ring Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Special Configurations Code Low Torque Specification Internal Symbol Rubugado Symbol Material Symbol Torque Symbol Spacer, Sleeve symbol Types

₹ 542.80

1 Piece(s) 6 Day(s) or more 1020428BallOpen TypeFlat[Steel] Steel7900StandardGrade 0Radial[Steel] SteelMetric SystemSingle Row-With Outer RingNo--NoClass 0-No---NoNoNoNo-NoNoNoNoNoNoNoNoNo

₹ 761.97

1 Piece(s) 15 Day(s) or more 1035629BallOpen TypeFlat[Steel] Steel11700StandardGrade 0Radial[Steel] SteelMetric SystemSingle Row11000With Outer RingPunching8200-CN (standard)Class 0-No---NoNoNoNo-NoNoNoNoNoNoNoNoNo

₹ 940.39

1 Piece(s) 10 Day(s) or more 1040689BallOpen TypeFlat[Steel] Steel12600StandardGrade 0Radial[Steel] SteelMetric SystemSingle Row10000With Outer RingPunching9650-CN (standard)Class 0-No---NoNoNoNo-NoNoNoNoNoNoNoNoNo

₹ 911.15

1 Piece(s) 10 Day(s) or more 10285212BallRubber SealedFlat[Steel] Steel12500StandardGrade 0Radial[Steel] SteelMetric SystemSingle Row8500With Outer RingMomi removing7400-CN (standard)Class 0-No---NoNoDDUNo-NoNoNoNoNoNoNoNoNo

₹ 911.15

1 Piece(s) 10 Day(s) or more 10285212BallRubber SealedFlat[Steel] Steel12500StandardGrade 0Radial[Steel] SteelMetric SystemSingle Row8500With Outer RingMomi removing7400-CMClass 0-No---NoNoDDUNo-NoNoNoNoNoNoNoNoNo

₹ 975.44

1 Piece(s) 13 Day(s) or more 10285212BallDouble ShieldedFlat[Steel] Steel12500StandardGrade 0Radial[Steel] SteelMetric SystemSingle Row14000With Outer RingMomi removing7400-CMClass 0-No---NoNoZZNo-NoNoNoNoNoNoNoNoNo
X
whatsapp-qr whatsapp-icon