(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Single Row Deep Groove Ball Bearing (Open Type / Sealed Type / Shielded Type) (Part Number)

Single Row Deep Groove Ball Bearing (Open Type / Sealed Type / Shielded Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      143₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The raceway of the deep groove ball bearing includes arc-shaped deep grooves for both the inner and outer rings and can support radial loads, axial loads in both directions, and synthetic loads, and are also ideal for high-speed rotation applications. Products on this page: 600 series

Part Number
6008C3E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRaceway Ring Shape Inner/Outer Ring Material Bearing Type Outer Ring Type Precision (JIS) I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Specifications, Environment Load Direction Outer Ring Number of Raceway Ring Rows Size Standards Rolling Element Material Retainer Type Basic Load Rating: Static Load
(N)
Sealing Structure Clearance sign Accuracy
(Class)
Shaft Bore Config. Acoustic Symbol Retaining Ring Grease Type Retaining Ring Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Special Configurations Code Low Torque Specification Internal Symbol Rubugado Symbol Material Symbol Torque Symbol Spacer, Sleeve symbol Types

₹ 695.49

1 Piece(s) 7 Day(s) or more 10Ball[Steel] SteelOpen TypeFlatGrade 04068151680010000StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelPunching11500-C3Class 0-E (Low-Noise)---NoNoNoNo-NoNoNoNoNoNoNoNoNo

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6008C3E in the Single Row Deep Groove Ball Bearing (Open Type / Sealed Type / Shielded Type) series.

Product variants

Part Number
16004
16007
16008
6008DDU
6008DDUC3E
6008DU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRaceway Ring Shape Inner/Outer Ring Material Bearing Type Outer Ring Type Precision (JIS) I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Specifications, Environment Load Direction Outer Ring Number of Raceway Ring Rows Size Standards Rolling Element Material Retainer Type Basic Load Rating: Static Load
(N)
Sealing Structure Clearance sign Accuracy
(Class)
Shaft Bore Config. Acoustic Symbol Retaining Ring Grease Type Retaining Ring Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Special Configurations Code Low Torque Specification Internal Symbol Rubugado Symbol Material Symbol Torque Symbol Spacer, Sleeve symbol Types

₹ 542.80

1 Piece(s) 6 Day(s) or more 10Ball[Steel] SteelOpen TypeFlatGrade 0204287900-StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelNo--NoClass 0-No---NoNoNoNo-NoNoNoNoNoNoNoNoNo

₹ 761.97

1 Piece(s) 15 Day(s) or more 10Ball[Steel] SteelOpen TypeFlatGrade 0356291170011000StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelPunching8200-CN (standard)Class 0-No---NoNoNoNo-NoNoNoNoNoNoNoNoNo

₹ 940.39

1 Piece(s) 10 Day(s) or more 10Ball[Steel] SteelOpen TypeFlatGrade 0406891260010000StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelPunching9650-CN (standard)Class 0-No---NoNoNoNo-NoNoNoNoNoNoNoNoNo

₹ 828.25

1 Piece(s) 5 Day(s) or more 10Ball[Steel] SteelRubber SealedFlatGrade 0406815168006000StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelPunching11500-CN (standard)Class 0-No---NoNoDDUNo-NoNoNoNoNoNoNoNoNo

₹ 856.22

1 Piece(s) 10 Day(s) or more 10Ball[Steel] SteelRubber SealedFlatGrade 04068151680010000StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelPunching11500-C3Class 0-E (Low-Noise)---NoNoNoNo-NoNoNoNoNoNoNoNoNo

₹ 856.22

1 Piece(s) 10 Day(s) or more 10Ball[Steel] SteelRubber SealedFlatGrade 0406815168006000StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelPunching11500-CN (standard)Class 0-No---NoNoNoNo-NoNoNoNoNoNoNoNoNo