(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The raceway of the deep groove ball bearing includes arc-shaped deep grooves for both the inner and outer rings and can support radial loads, axial loads in both directions, and synthetic loads, and are also ideal for high-speed rotation applications. Products on this page: 600 series
Part Number |
---|
63/32DDU |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Raceway Ring Shape | Inner/Outer Ring Material | Bearing Type | Outer Ring Type | Precision (JIS) | I.D. (Ø) | O.D. (Ø) | Width (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Specifications, Environment | Load Direction | Outer Ring | Number of Raceway Ring Rows | Size Standards | Rolling Element Material | Retainer Type | Basic Load Rating: Static Load (N) | Sealing Structure | Clearance sign | Accuracy (Class) | Shaft Bore Config. | Acoustic Symbol | Retaining Ring | Grease Type | Retaining Ring | Holder Symbol | Symbol of Bearing Ring Shape | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Combination symbol | Special Configurations Code | Low Torque Specification | Internal Symbol | Rubugado Symbol | Material Symbol | Torque Symbol | Spacer, Sleeve symbol | Types |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,208.03 | 1 Piece(s) | 10 Day(s) or more | 10 | Ball | [Steel] Steel | Rubber Sealed | Flat | Grade 0 | 32 | 75 | 20 | 29900 | 6300 | Standard | Radial | With Outer Ring | Single Row | Metric System | [Steel] Steel | Punching | 17000 | - | CN (standard) | Class 0 | - | No | - | - | - | No | No | DDU | No | - | No | No | No | No | No | No | No | No | No |
Loading...
Please check the type/dimensions/specifications of the part 63/32DDU in the Single Row Deep Groove Ball Bearing (Open Type / Sealed Type / Shielded Type) series.
Part Number |
---|
16004 |
16007 |
16008 |
63/32ZZ |
6300 |
6300C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Raceway Ring Shape | Inner/Outer Ring Material | Bearing Type | Outer Ring Type | Precision (JIS) | I.D. (Ø) | O.D. (Ø) | Width (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Specifications, Environment | Load Direction | Outer Ring | Number of Raceway Ring Rows | Size Standards | Rolling Element Material | Retainer Type | Basic Load Rating: Static Load (N) | Sealing Structure | Clearance sign | Accuracy (Class) | Shaft Bore Config. | Acoustic Symbol | Retaining Ring | Grease Type | Retaining Ring | Holder Symbol | Symbol of Bearing Ring Shape | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Combination symbol | Special Configurations Code | Low Torque Specification | Internal Symbol | Rubugado Symbol | Material Symbol | Torque Symbol | Spacer, Sleeve symbol | Types |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 542.80 | 1 Piece(s) | 6 Day(s) or more | 10 | Ball | [Steel] Steel | Open Type | Flat | Grade 0 | 20 | 42 | 8 | 7900 | - | Standard | Radial | With Outer Ring | Single Row | Metric System | [Steel] Steel | No | - | - | No | Class 0 | - | No | - | - | - | No | No | No | No | - | No | No | No | No | No | No | No | No | No | ||
₹ 761.97 | 1 Piece(s) | 15 Day(s) or more | 10 | Ball | [Steel] Steel | Open Type | Flat | Grade 0 | 35 | 62 | 9 | 11700 | 11000 | Standard | Radial | With Outer Ring | Single Row | Metric System | [Steel] Steel | Punching | 8200 | - | CN (standard) | Class 0 | - | No | - | - | - | No | No | No | No | - | No | No | No | No | No | No | No | No | No | ||
₹ 940.39 | 1 Piece(s) | 10 Day(s) or more | 10 | Ball | [Steel] Steel | Open Type | Flat | Grade 0 | 40 | 68 | 9 | 12600 | 10000 | Standard | Radial | With Outer Ring | Single Row | Metric System | [Steel] Steel | Punching | 9650 | - | CN (standard) | Class 0 | - | No | - | - | - | No | No | No | No | - | No | No | No | No | No | No | No | No | No | ||
₹ 1,632.94 | 1 Piece(s) | 10 Day(s) or more | 10 | Ball | [Steel] Steel | Double Shielded | Flat | Grade 0 | 32 | 75 | 20 | 29900 | 9000 | Standard | Radial | With Outer Ring | Single Row | Metric System | [Steel] Steel | Punching | 17000 | - | CN (standard) | Class 0 | - | No | - | - | - | No | No | ZZ | No | - | No | No | No | No | No | No | No | No | No | ||
₹ 343.24 | 1 Piece(s) | 5 Day(s) or more | 10 | Ball | [Steel] Steel | Open Type | Flat | Grade 0 | 10 | 35 | 11 | 8100 | 22000 | Standard | Radial | With Outer Ring | Single Row | Metric System | [Steel] Steel | Punching | 3450 | - | CN (standard) | Class 0 | - | No | - | - | - | No | No | No | No | - | No | No | No | No | No | No | No | No | No | ||
₹ 331.18 | 1 Piece(s) | 10 Day(s) or more | 10 | Ball | [Steel] Steel | Open Type | Flat | Grade 0 | 10 | 35 | 11 | 8100 | 22000 | Standard | Radial | With Outer Ring | Single Row | Metric System | [Steel] Steel | Punching | 3450 | - | C3 | Class 0 | - | No | - | - | - | No | No | No | No | - | No | No | No | No | No | No | No | No | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy