(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Designed so the conical vertex of the raceway surfaces of the inner and outer rings and rollers converge at one point on the centerline of the bearing. Products on this page: HR model
Part Number |
---|
HR30310J |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Raceway Ring Shape | I.D. (Ø) | O.D. (Ø) | Width (mm) | Number of Raceway Ring Rows | Outer Ring Type | Rotational Speed (rpm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Clearance sign | Accuracy (Class) | Bearing Ring Type | Acoustic Symbol | Format | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Combination symbol | Symbols of Lubrication Amount | Holder Color | Low Torque Specification | Internal Symbol | Spacer, Sleeve symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,811.43 | 1 Piece(s) | 15 Day(s) or more | 10 | Tapered Roller | 50 | 110 | 29.25 | Single Row | - | 3400 | 130000 | 148000 | NA | - | - | - | Standard | - | NA | NA | NA | - | - | - | J | NA |
Loading...
Load Direction | Radial | Outer Ring | With Outer Ring | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Size Standards | Metric System | Specifications | Standard |
Rolling Element Material | Steel | Retainer Type | Punching | Holder Symbol | NA |
Symbol of Bearing Ring Shape | NA | Special Configurations Code | NA | Material Symbol | NA |
Please check the type/dimensions/specifications of the part HR30310J in the One End Cone Type Tapered Roller Bearings series.
Part Number |
---|
30232 |
30234 |
30236 |
HR30311DJ |
HR30311J |
HR30312DJ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Raceway Ring Shape | I.D. (Ø) | O.D. (Ø) | Width (mm) | Number of Raceway Ring Rows | Outer Ring Type | Rotational Speed (rpm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Clearance sign | Accuracy (Class) | Bearing Ring Type | Acoustic Symbol | Format | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Combination symbol | Symbols of Lubrication Amount | Holder Color | Low Torque Specification | Internal Symbol | Spacer, Sleeve symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 47,714.93 | 1 Piece(s) | 8 Day(s) or more | 10 | Cylindrical Roller | 160 | 290 | 52 | Single Row | Flat | - | 470000 | - | NA | NA | NA | NA | - | NA | NA | NA | - | NA | NA | NA | NA | - | ||
₹ 56,516.07 | 1 Piece(s) | 8 Day(s) or more | 10 | Cylindrical Roller | 170 | 310 | 57 | Single Row | Flat | - | 525000 | - | NA | NA | NA | NA | - | NA | NA | NA | - | NA | NA | NA | NA | - | ||
₹ 63,718.00 | 1 Piece(s) | 8 Day(s) or more | 10 | Cylindrical Roller | 180 | 320 | 57 | Single Row | Flat | - | 520000 | - | NA | NA | NA | NA | - | NA | NA | NA | - | NA | NA | NA | NA | - | ||
₹ 3,349.13 | 1 Piece(s) | 10 Day(s) or more | 10 | Tapered Roller | 55 | 120 | 31.5 | Single Row | - | 2800 | 131000 | 153000 | NA | - | - | - | Steep slope | - | NA | D | NA | - | - | - | J | NA | ||
₹ 2,518.67 | 1 Piece(s) | 15 Day(s) or more | 10 | Tapered Roller | 55 | 120 | 31.5 | Single Row | - | 3200 | 150000 | 171000 | NA | - | - | - | Standard | - | NA | NA | NA | - | - | - | J | NA | ||
₹ 4,033.40 | 1 Piece(s) | 15 Day(s) or more | 10 | Tapered Roller | 60 | 130 | 33.5 | Single Row | - | 2600 | 151000 | 177000 | NA | - | - | - | Steep slope | - | NA | D | NA | - | - | - | J | NA |