(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

One End Cone Type Tapered Roller Bearings (Part Number)

One End Cone Type Tapered Roller Bearings

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • One End Cone Type Tapered Roller Bearings
  • One End Cone Type Tapered Roller Bearings
  • One End Cone Type Tapered Roller Bearings
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      580₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Designed so the conical vertex of the raceway surfaces of the inner and outer rings and rollers converge at one point on the centerline of the bearing. Products on this page: HR model

Part Number
HR31324J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRaceway Ring Shape I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Number of Raceway Ring Rows Outer Ring Type Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Clearance sign Accuracy
(Class)
Bearing Ring Type Acoustic Symbol Format Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Symbols of Lubrication Amount Holder Color Low Torque Specification Internal Symbol Spacer, Sleeve symbol

₹ 122,611.15

1 Piece(s) 7 Day(s) or more 10Tapered Roller12026068Single RowFlat-560000-NA---Standard-NANANA---JNA

Loading...

  1. 1

Basic Information

Load Direction Radial Outer Ring With Outer Ring Inner/Outer Ring Material Steel
Precision (JIS) Grade 0 Size Standards Metric System Specifications Standard
Rolling Element Material Steel Retainer Type Punching Holder Symbol NA
Symbol of Bearing Ring Shape NA Special Configurations Code NA Material Symbol NA

Please check the type/dimensions/specifications of the part HR31324J in the One End Cone Type Tapered Roller Bearings series.

Product variants

Part Number
30232
30234
30236
HR320/28XJ
HR32004XJ
HR32004XJP5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRaceway Ring Shape I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Number of Raceway Ring Rows Outer Ring Type Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Clearance sign Accuracy
(Class)
Bearing Ring Type Acoustic Symbol Format Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Symbols of Lubrication Amount Holder Color Low Torque Specification Internal Symbol Spacer, Sleeve symbol

₹ 47,714.93

1 Piece(s) 8 Day(s) or more 10Cylindrical Roller16029052Single RowFlat-470000-NANANANA-NANANA-NANANANA-

₹ 56,516.07

1 Piece(s) 8 Day(s) or more 10Cylindrical Roller17031057Single RowFlat-525000-NANANANA-NANANA-NANANANA-

₹ 63,718.00

1 Piece(s) 8 Day(s) or more 10Cylindrical Roller18032057Single RowFlat-520000-NANANANA-NANANA-NANANANA-

₹ 1,043.04

1 Piece(s) 5 Day(s) or more 10Tapered Roller285216Single Row-71003200039000NA---Standard-NANANA---JNA

₹ 832.31

1 Piece(s) 5 Day(s) or more 10Tapered Roller204215Single Row-90002460027400NA---Standard-NANANA---JNA

₹ 2,442.07

1 Piece(s) 7 Day(s) or more 10Tapered Roller204215Single RowFlat-24600-NA---Standard-P5NANA---JNA