(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cylindrical Roller Bearing (Part Number)

Cylindrical Roller Bearing

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,373₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Cylindrical roller bearings are suitable for applications involving high-speed rotation because the friction between the rolling elements and the flange of the track wheel is small. Products on this page: N type

Part Number
NU415MC3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRaceway Ring Shape I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Number of Raceway Ring Rows Outer Ring Type Retainer Type Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Clearance sign Accuracy
(Class)
Bearing Ring Type Acoustic Symbol Format Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Combination symbol Special Configurations Code Symbols of Lubrication Amount Holder Color Low Torque Specification Internal Symbol Spacer, Sleeve symbol

₹ 21,764.16

1 Piece(s) 9 Day(s) or more 10Cylindrical Roller7519045Single RowFlatMomi removing3400262000274000C3Class 0Type NUNA-MNANANA-NANANANANA-

Loading...

  1. 1

Basic Information

Load Direction Radial Outer Ring With Outer Ring Inner/Outer Ring Material Steel
Precision (JIS) Grade 0 Size Standards Metric System Specifications Standard
Rolling Element Material Steel Symbol of contact angle NA Material Symbol NA