(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cylindrical Roller Bearing (Part Number)

Cylindrical Roller Bearing

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,373₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Cylindrical roller bearings are suitable for applications involving high-speed rotation because the friction between the rolling elements and the flange of the track wheel is small. Products on this page: N type

Part Number
N324WC3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRaceway Ring Shape I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Number of Raceway Ring Rows Outer Ring Type Retainer Type Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Clearance sign Accuracy
(Class)
Bearing Ring Type Acoustic Symbol Format Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Combination symbol Special Configurations Code Symbols of Lubrication Amount Holder Color Low Torque Specification Internal Symbol Spacer, Sleeve symbol

₹ 49,330.24

1 Piece(s) 15 Day(s) or more 10Cylindrical Roller12026055Single RowFlatPunching1760450000510000C3Class 0N TypeNA-WNANANA-NANANANANA-

Loading...

  1. 1

Basic Information

Load Direction Radial Outer Ring With Outer Ring Inner/Outer Ring Material Steel
Precision (JIS) Grade 0 Size Standards Metric System Specifications Standard
Rolling Element Material Steel Symbol of contact angle NA Material Symbol NA

Please check the type/dimensions/specifications of the part N324WC3 in the Cylindrical Roller Bearing series.

Product variants

Part Number
29318M
29320E
29320M
N326M
N328M
N330M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRaceway Ring Shape I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Number of Raceway Ring Rows Outer Ring Type Retainer Type Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Clearance sign Accuracy
(Class)
Bearing Ring Type Acoustic Symbol Format Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Combination symbol Special Configurations Code Symbols of Lubrication Amount Holder Color Low Torque Specification Internal Symbol Spacer, Sleeve symbol

₹ 52,602.36

1 Piece(s) 8 Day(s) or more 10Cylindrical Roller9015539Single RowFlatMomi removing-350000-NANANANA-MNANANA-NANANANANA-

₹ 57,000.00

1 Piece(s) 9 Day(s) or more 10Cylindrical Roller10017042Single RowFlatPunching-410000-NANANAE-NANANANA-NANANANANA-

₹ 57,720.20

1 Piece(s) 7 Day(s) or more 10Cylindrical Roller10017042Single RowFlatMomi removing-410000-NANANANA-MNANANA-NANANANANA-

₹ 63,332.25

1 Piece(s) 8 Day(s) or more 10Cylindrical Roller13028058Single RowFlatMomi removing2200500000570000NAClass 0N TypeNA-MNANANA-NANANANANA-

₹ 85,337.16

1 Piece(s) 8 Day(s) or more 10Cylindrical Roller14030062Single RowFlatMomi removing2000550000640000NAClass 0N TypeNA-MNANANA-NANANANANA-

₹ 112,942.07

1 Piece(s) 15 Day(s) or more 10Cylindrical Roller15032065Single RowFlatMomi removing1800665000805000NAClass 0N TypeNA-MNANANA-NANANANANA-