(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Cylindrical roller bearings are suitable for applications involving high-speed rotation because the friction between the rolling elements and the flange of the track wheel is small. Products on this page: N type
Part Number |
---|
NJ2205EMC3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Raceway Ring Shape | I.D. (Ø) | O.D. (Ø) | Width (mm) | Number of Raceway Ring Rows | Outer Ring Type | Retainer Type | Rotational Speed (rpm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Clearance sign | Accuracy (Class) | Bearing Ring Type | Acoustic Symbol | Format | Holder Symbol | Symbol of Bearing Ring Shape | Seal, Shield Symbols | Precision Grade Symbol | Combination symbol | Special Configurations Code | Symbols of Lubrication Amount | Holder Color | Low Torque Specification | Internal Symbol | Spacer, Sleeve symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,742.62 | 1 Piece(s) | 7 Day(s) or more | 10 | Cylindrical Roller | 25 | 52 | 18 | Single Row | Flat | Momi removing | - | 35000 | - | C3 | NA | Type NU | NA | - | M | E | NA | NA | - | NA | NA | NA | NA | NA | - |
Loading...
Load Direction | Radial | Outer Ring | With Outer Ring | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Size Standards | Metric System | Specifications | Standard |
Rolling Element Material | Steel | Symbol of contact angle | NA | Material Symbol | NA |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy