(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Angular Ball Bearing (Single Row/Double Row) (Part Number)

Angular Ball Bearing (Single Row/Double Row)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Angular Ball Bearing (Single Row/Double Row)
  • Angular Ball Bearing (Single Row/Double Row)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      577₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc. The next arrival of products for which orders have been suspended can not be confirmed yet.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The value in the "Width (mm)" column of the product specifications is the value of a single column even in the case of a combination of multiple columns. (Catalog B dimension)
    Please note that the width of the actual multi-row combination will be twice the stated dimensions (2 B).

Product Description

A ball bearing that can simultaneously support a radial load and a large axial load in 1 direction.
[Features]
·Contact angle type of 15 degrees, 25 degrees, 30 degrees, 40 degrees
·There are various retainers made of polyamide, steel, and brass
[Applications]
·Can be used for hydraulic pumps and vertical pumps that are applied with axial loads in addition to radial loads, machine tool spindles that require improved shaft rotation accuracy and rigidity, grinding spindles, electromagnetic clutches of automotive air conditioners, etc.

Drawing

Single Row Angular Contact Ball Bearing

Single-Row / Double-Row Angular Ball Bearings drawing 1

Double-Row Angular Ball Bearing

Single-Row / Double-Row Angular Ball Bearings drawing 2

Standard table

Single Row Angular Contact Ball Bearing

Main dimensions
(mm)
Basic rated load
(Single row)
(N)
CoefficientAllowable rotational speed
(min^-1)
Point of action
Position
(mm)
Nominal Number (1)Basic rated load
(Combination type)
(N)
dDBr
(Minimum)
r1
(Minimum)
CrC0rf0Grease
Lubrication
Oil lubricationaCrC0r
102260.30.152,8801,45040,00056,0006.77900 A54,7002,900
2260.30.153,0001,52014.148,00063,0005.17900 C4,9003,050
2680.30.155,3502,60024,00034,0009.27000 A8,7505,200
2680.30.155,3002,49012.645,00063,0006.47000 C8,6505,000
3090.60.35,4002,71022,00030,00010.37200 A8,8005,400
3090.60.35,0002,50016,00022,00012.97200 B8,1005,000
3090.60.35,4002,61013.240,00056,0007.27200 C8,8005,200
35110.60.39,3004,30016,00022,00012.07300 A15,1008,600
35110.60.38,7504,05014,00020,00014.97300 B14,2008,100
122460.30.153,2001,77038,00053,0007.27901 A55,2003,550
2460.30.153,3501,86014.745,00063,0005.47901 C5,4503,700
2880.30.155,8002,98022,00030,0009.87001 A9,4005,950
2880.30.155,8002,90013.240,00056,0006.77001 C9,4005,800
32100.60.38,0004,05020,00028,00011.47201 A13,0008,050
32100.60.37,4503,75015,00020,00014.27201 B12,1007,500
32100.60.38,1503,75020,00030,00014.27201 BEA
32100.60.37,9003,85012.536,00050,0007.97201 C12,8007,700
371210.69,4504,50015,00020,00013.17301 A15,4009,000
371210.68,8504,20013,00018,00016.37301 B14,4008,400
371210.611,1004,95018,00026,00016.37301 BEA
152870.30.154,5502,53032,00043,0008.57902 A57,4005,050
2870.30.154,7502,64014.538,00053,0006.47902 C7,7505,300
3290.30.156,1003,45019,00026,00011.37002 A9,9506,850
3290.30.156,2503,40014.134,00048,0007.67002 C10,1006,750
35110.60.38,6504,65018,00024,00012.77202 A14,0009,300
35110.60.37,9504,30013,00018,00016.07202 B12,9008,600
35110.60.39,8004,80018,00026,00016.07202 BEA
35110.60.38,6504,55013.232,00045,0008.87202 C14,1009,050
421310.613,4007,10013,00017,00014.77302 A21,80014,200
421310.612,5006,60011,00015,00018.57302 B20,20013,200
421310.614,3006,90016,00022,00018.57302 BEA
173070.30.154,7502,80030,00040,0009.07903 A57,7505,600
3070.30.155,0002,94014.834,00048,0006.67903 C8,1505,850
35100.30.156,4003,80017,00024,00012.57003 A10,4007,650
35100.30.156,6003,80014.532,00043,0008.57003 C10,7007,600
40120.60.310,8006,00016,00022,00014.27203 A17,60012,000
40120.60.39,9505,50011,00015,00018.07203 B16,10011,000
40120.60.311,6006,10016,00022,00018.27203 BEA
40120.60.310,9005,85013.328,00038,0009.87203 C17,60011,700
471410.615,9008,65011,00015,00016.27303 A25,90017,300
471410.614,8008,00010,00014,00020.47303 B24,00016,000
471410.616,8008,30014,00020,00020.47303 BEA
203790.30.156,6004,05024,00032,00011.17904 A510,7008,100
3790.30.156,9504,25014.928,00038,0008.37904 C11,3008,500
42120.60.310,8006,60014,00020,00014.97004 A17,60013,200
42120.60.311,1006,5501426,00036,00010.17004 C18,00013,100
471410.614,5008,30013,00018,00016.77204 A23,50016,600
471410.613,3007,6509,50013,00021.17204 B21,60015,300
471410.615,6008,15013,00019,00021.17204 BEA
471410.614,6008,05013.324,00034,00011.57204 C23,60016,100
52151.10.618,70010,40010,00013,00017.97304 A30,50020,800
52151.10.617,3009,6509,00012,00022.67304 B28,20019,300
52151.10.619,80010,50013,00018,00022.67304 BEA
254290.30.157,4505,15020,00028,00012.37905 A512,10010,300
4290.30.157,8505,40015.524,00034,0009.07905 C12,70010,800
47120.60.311,3007,40012,00017,00016.47005 A18,30014,800
47120.60.311,7007,40014.722,00030,00010.87005 C19,00014,800
521510.616,20010,30012,00016,00018.67205 A26,30020,500
521510.614,8009,4008,50011,00023.77205 B24,00018,800
521510.617,60010,20012,00017,00023.77205 BEA
521510.616,60010,2001422,00028,00012.77205 C27,00020,400
62171.10.626,40015,8008,50011,00021.17305 A43,00031,500
62171.10.624,40014,6007,50010,00026.77305 B39,50029,300
62171.10.627,20014,90010,00015,00026.87305 BEA
304790.30.157,8505,95018,00024,00013.57906 A512,80011,900
4790.30.158,3006,25015.922,00028,0009.77906 C13,50012,500
551310.614,50010,10011,00014,00018.87006 A23,60020,200
551310.615,10010,30014.919,00026,00012.27006 C24,60020,500
621610.622,50014,8009,50013,00021.37206 A36,50029,500
621610.620,50013,5007,1009,50027.37206 B33,50027,000
621610.623,70014,30010,00014,00027.37206 BEA
621610.623,00014,70013.918,00024,00014.27206 C37,50029,300
72191.10.633,50020,9007,1009,50024.27306 A54,50041,500
72191.10.631,00019,3006,3008,50030.97306 B50,50038,500
72191.10.636,50020,6009,00013,00030.97306 BEA
3555100.60.311,4008,70015,00020,00015.57907 A518,60017,400
55100.60.312,1009,15015.718,00024,00011.07907 C19,60018,300
621410.618,30013,4009,00013,00021.07007 A29,70026,800
621410.619,10013,7001517,00022,00013.57007 C31,00027,300
72171.10.629,70020,1008,50012,00023.97207 A48,50040,000
72171.10.627,10018,4006,0008,00030.97207 B44,00036,500
72171.10.632,50019,6008,50012,00030.97207 BEA
72171.10.630,50019,90013.915,00020,00015.77207 C49,50040,000
80211.5140,00026,3006,3008,50027.17307 A65,00052,500
80211.5140,50024,4008,00011,00034.67307 BEA
80211.5140,50024,4005,6007,50034.67307 BEA65,50049,000
4062120.60.314,30011,20014,00018,00017.97908 A523,30022,300
62120.60.315,10011,70015.716,00022,00012.87908 C24,60023,500
681510.619,50015,4008,50011,00023.17008 A31,50031,000
681510.620,60015,90015.415,00020,00014.77008 C33,50032,000
80181.10.635,50025,1007,50010,00026.37208 A57,50050,500
80181.10.632,00023,0005,3007,50034.27208 B52,00046,000
80181.10.638,50024,5007,50011,00034.27208 BEA
80181.10.636,50025,20014.114,00019,00017.07208 C59,00050,500
90231.5149,00033,0005,6007,50030.37308 A79,50066,000
90231.5153,00033,0007,10010,00038.87308 BEA
90231.5153,00033,0005,0006,70038.87308 BEA86,50065,500
4568120.60.315,10012,70012,00017,00019.27909 A524,60025,400
68120.60.316,00013,4001614,00020,00013.67909 C26,00026,800
751610.623,10018,7007,50010,00025.37009 A37,50037,500
751610.624,40019,30015.414,00019,00016.07009 C39,50038,500
85191.10.639,50028,7006,7009,50028.37209 A64,50057,500
85191.10.636,00026,2005,0006,70036.87209 B58,50052,500
85191.10.640,50027,1007,10010,00036.87209 BEA
85191.10.641,00028,80014.212,00017,00018.27209 C66,50057,500
100251.5163,50043,5005,0006,70033.47309 A103,00087,000
100251.5162,50039,5006,3009,00042.97309 BEA
100251.5162,50039,5004,5006,00042.97309 BEA102,00079,500
5072120.60.315,90014,20011,00015,00020.27910 A525,90028,400
72120.60.316,90015,00016.213,00018,00014.27910 C27,40030,000
801610.624,50021,1006,7009,50026.87010 A40,00042,000
801610.626,00021,90015.712,00017,00016.77010 C42,00044,000
90201.10.641,50031,5006,3009,00030.27210 A67,00063,000
90201.10.637,50028,6004,5006,30039.47210 B60,50057,000
90201.10.642,00029,7006,3009,50039.47210 BEA
90201.10.643,00031,50014.512,00016,00019.47210 C69,50063,500
110272174,00052,0004,5006,00036.67310 A121,000104,000
110272178,00050,5005,6008,00047.17310 BEA
110272178,00050,5004,0005,60047.17310 BEA127,000101,000
55801310.618,10016,80010,00014,00022.27911 A529,30033,500
801310.619,10017,70016.312,00016,00015.57911 C31,00035,500
90181.10.632,50027,7006,3008,50029.97011 A52,50055,500
90181.10.634,00028,60015.511,00015,00018.77011 C55,50057,500
100211.5151,00039,5005,6008,00032.97211 A83,00079,000
100211.5146,50036,0004,0005,60043.07211 B75,00072,000
100211.5151,50037,0006,0008,50043.07211 BEA
100211.5153,00040,00014.510,00014,00020.97211 C86,00080,000
120292186,00061,5004,0005,60039.87311 A139,000123,000
120292189,00058,5005,0007,50051.27311 BEA
120292189,00058,5003,6005,00051.27311 BEA145,000117,000
60851310.618,30017,7009,50013,00023.47912 A529,80035,500
851310.619,40018,70016.511,00015,00016.27912 C31,50037,500
95181.10.633,00029,5005,6008,00031.47012 A53,50059,000
95181.10.635,00030,50015.710,00014,00019.47012 C57,00061,500
110221.5162,00048,5005,3007,10035.57212 A100,00097,500
110221.5156,00044,5003,8005,30046.77212 B91,00089,000
110221.5161,50045,0005,3007,50046.77212 BEA
110221.5164,00049,00014.49,50013,00022.47212 C104,00098,500
130312.11.198,00071,5003,8005,00042.97312 A159,000143,000
130312.11.1102,00068,5004,8006,70055.47312 BEA
130312.11.1102,00068,5003,4004,50055.47312 BEA166,000137,000
65901310.619,10019,4009,00012,00024.67913 A531,00039,000
901310.620,20020,50016.710,00014,00016.97913 C33,00041,000
100181.10.635,00033,0005,3007,50032.87013 A56,50065,500
100181.10.637,00034,50015.910,00013,00020.07013 C60,50068,500
120231.5170,50058,0004,8006,70038.27213 A114,000116,000
120231.5163,50052,5003,4004,80050.37213 B103,000105,000
120231.5170,00053,5004,8007,10050.37213 BEA
120231.5173,00058,50014.69,00012,00023.97213 C119,000117,000
140332.11.1111,00082,0003,6004,80046.17313 A180,000164,000
140332.11.1114,00077,0004,3006,30059.57313 BEA
140332.11.1114,00077,0003,2004,30059.57313 BEA184,000154,000
701001610.626,50026,3008,00011,00027.87914 A543,00052,500
1001610.628,10027,80016.49,50013,00019.47914 C45,50055,500
110201.10.644,00041,5005,0006,70036.07014 A71,50082,500
110201.10.647,00043,00015.79,00012,00022.17014 C76,00086,000
125241.5176,50063,5004,5006,30040.17214 A124,000127,000
125241.5169,00058,0003,2004,50052.97214 B112,000116,000
125241.5175,50058,5004,5006,70052.97214 BEA
125241.5179,50064,50014.68,50011,00025.17214 C129,000129,000
150352.11.1125,00093,5003,2004,30049.37314 A203,000187,000
150352.11.1124,00087,5004,0006,00063.77314 BEA
150352.11.1124,00087,5002,8004,00063.67314 BEA201,000175,000
751051610.626,90027,7007,50010,00029.07915 A544,00055,500
1051610.628,60029,30016.69,00012,00020.17915 C46,50058,500
115201.10.645,00043,5004,8006,30037.47015 A73,00087,500
115201.10.648,00045,50015.98,50012,00022.77015 C78,00091,500
130251.5176,00064,5004,3006,00042.17215 A123,000129,000
130251.5168,50058,5003,2004,30055.57215 B112,000117,000
130251.5178,50063,5004,3006,30055.57215 BEA
130251.5183,00070,00014.88,00011,00026.27215 C134,000140,000
160372.11.1136,000106,0003,0004,00052.47315 A221,000212,000
160372.11.1134,00098,5003,8005,60067.87315 BEA
160372.11.1134,00098,5002,8003,80067.87315 BEA217,000197,000
801101610.627,30029,0007,10010,00030.27916 A544,50058,000
1101610.629,00030,50016.78,50012,00020.77916 C47,00061,500
125221.10.655,00053,0004,3006,00040.67016 A89,500106,000
125221.10.658,50055,50015.78,00011,00024.77016 C95,500111,000
140262189,00076,0004,0005,60044.87216 A145,000152,000
140262180,50069,5002,8004,00059.17216 B131,000139,000
140262187,50070,0004,0006,00059.27216 BEA
140262193,00077,50014.77,50010,00027.77216 C151,000155,000
170392.11.1147,000119,0002,8003,80055.67316 A239,000238,000
170392.11.1144,000110,0003,6005,30071.97316 BEA
170392.11.1144,000110,0002,6003,40071.97316 BEA235,000220,000
85120181.10.636,50038,5006,7009,00032.97917 A559,50077,000
120181.10.639,00040,50016.58,00011,00022.77917 C63,00081,500
130221.10.656,50056,0004,3005,60042.07017 A91,500112,000
130221.10.660,00058,50015.97,50010,00025.47017 C98,000117,000
1502821103,00089,0003,8005,30047.97217 A167,000178,000
150282193,00081,0002,8003,80063.37217 B151,000162,000
150282196,00081,5003,8005,60063.37217 BEA
1502821107,00090,50014.76,7009,50029.77217 C174,000181,000
1804131.1159,000133,0002,6003,60058.87317 A258,000265,000
1804131.1146,000122,0002,4003,20076.17317 B236,000244,000
1804131.1157,000133,0003,4005,00076.17317 BEA
90125181.10.639,50043,5006,3008,50034.17918 A564,00087,000
125181.10.641,50046,00016.67,50010,00023.47918 C67,50092,000
140241.5167,50066,5003,8005,30045.27018 A109,000133,000
140241.5171,50069,00015.77,1009,50027.47018 C116,000138,000
1603021118,000103,0003,6004,80051.17218 A191,000206,000
1603021107,00094,0002,6003,40067.47218 B173,000188,000
1603021109,00093,5003,6005,30067.47218 BEA
1603021123,000105,00014.66,3009,00031.77218 C199,000209,000
1904331.1171,000147,0002,6003,40061.97318 A277,000294,000
1904331.1156,000135,0002,2003,00080.27318 B254,000270,000
1904331.1169,000146,0003,2004,50080.27318 BEA
95130181.10.640,00045,5006,0008,50035.27919 A564,50091,000
130181.10.642,50048,00016.77,10010,00024.17919 C68,50096,000
145241.5167,00067,0004,5006,30046.67019 A109,000134,000
145241.5173,50073,00015.96,7009,00028.17019 C119,000146,000
170322.11.1128,000111,0003,4004,50054.27219 A208,000221,000
170322.11.1116,000101,0002,4003,20071.67219 B188,000202,000
170322.11.1123,000107,0003,4005,00071.67219 BEA
170322.11.1133,000112,00014.66,0008,50033.77219 C216,000224,000
2004531.1183,000162,0002,4003,20065.17319 A297,000325,000
2004531.1167,000149,0002,2003,00084.37319 B272,000298,000
2004531.1180,000160,0003,0004,50084.37319 BEA
100140201.10.647,50051,5005,6008,00038.07920 A577,000103,000
140201.10.650,00054,00016.56,7009,00026.17920 C81,500108,000
150241.5168,50070,5004,5006,00048.17020 A111,000141,000
150241.5175,50077,000166,3009,00028.77020 C122,000154,000
180342.11.1144,000126,0003,2004,30057.47220 A233,000251,000
180342.11.1130,000114,0002,2003,00075.77220 B212,000229,000
180342.11.1136,000122,0003,2004,50075.77220 BEA
180342.11.1149,000127,00014.55,6008,00035.77220 C242,000254,000
2154731.1207,000193,0002,2003,00069.07320 A335,000385,000
2154731.1190,000178,0002,0002,80089.67320 B310,000355,000
2154731.1202,000187,0002,8004,00089.67320 BEA
105145201.10.648,00054,0005,6007,50039.27921 A578,500108,000
145201.10.651,00057,00016.66,3009,00026.77921 C83,000114,000
160262180,00081,5004,3005,60051.27021 A130,000163,000
160262188,00089,50015.96,0008,50030.77021 C143,000179,000
190362.11.1157,000142,0003,0004,00060.67221 A254,000283,000
190362.11.1142,000129,0002,2003,00079.97221 B231,000258,000
190362.11.1148,000133,0003,0004,50079.97221 BEA
190362.11.1162,000143,00014.55,3007,50037.77221 C264,000286,000
2254931.1208,000193,0002,6003,60072.17321 A335,000385,000
2254931.1191,000177,0002,4003,20093.77321 B310,000355,000
2254931.1213,000203,0002,6004,00093.77321 BEA
110150201.10.649,00056,0005,3007,10040.37922 A579,500112,000
150201.10.652,00059,50016.76,3008,50027.47922 C84,500119,000
170282196,50095,5004,0005,30054.47022 A157,000191,000
1702821106,000104,00015.65,6008,00032.77022 C172,000208,000
200382.11.1170,000158,0002,8003,80063.77222 A276,000315,000
200382.11.1154,000144,0002,0002,80084.07222 B250,000289,000
200382.11.1154,000144,0002,8004,30084.07222 BEA
200382.11.1176,000160,00014.55,0007,10039.87222 C286,000320,000
2405031.1220,000215,0002,6003,40075.57322 A360,000430,000
2405031.1201,000197,0002,2003,00098.47322 B325,000395,000
2405031.1226,000226,0002,6003,80098.47322 BEA
120165221.10.667,50077,0004,8006,30044.27924 A5110,000154,000
165221.10.672,00081,00016.55,6007,50030.17924 C117,000162,000
1802821102,000107,0003,6005,00057.37024 A166,000213,000
215402.11.1183,000177,0003,2004,50068.37224 A297,000355,000
215402.11.1165,000162,0002,4003,20090.37224 B269,000325,000
215402.11.1179,000177,0002,6003,80090.37224 BEA
2605531.1246,000252,0002,2003,00082.37324 A400,000505,000
2605531.1225,000231,0002,0002,800107.27324 B365,000460,000
2605531.1238,000250,0002,2003,400107.27324 BEA
130180241.5174,00086,0004,3006,00048.17926 A5120,000172,000
180241.5178,50091,00016.55,0007,10032.87926 C128,000182,000
2003321117,000125,0003,4004,50064.17026 A191,000251,000
2304031.1189,000193,0002,4003,20072.07226 A310,000385,000
2304031.1171,000175,0002,2003,00095.57226 B278,000350,000
2805841.5273,000293,0002,2002,80088.27326 A445,000585,000
2805841.5250,000268,0001,9002,600115.07326 B405,000535,000
140190241.5175,00090,0004,0005,60050.57928 A5122,000180,000
190241.5179,50095,50016.74,8006,70034.17928 C129,000191,000
2103321120,000133,0003,2004,30067.07028 A194,000265,000
2504231.1218,000234,0002,2003,00077.37228 A355,000470,000
2504231.1197,000213,0002,0002,800102.87228 B320,000425,000
3006241.5300,000335,0002,0002,60094.57328 A490,000670,000
3006241.5275,000310,0001,7002,400123.37328 B445,000615,000
150210282196,500115,0003,8005,00056.07930 A5157,000231,000
2102821102,000122,00016.64,3006,00038.17930 C166,000244,000
225352.11.1137,000154,0002,4003,00071.67030 A222,000305,000
2704531.1248,000280,0002,0002,80083.17230 A405,000560,000
2704531.1225,000254,0001,8002,600110.67230 B365,000510,000
3206541.5315,000370,0001,8002,400100.37330 A515,000745,000
3206541.5289,000340,0001,6002,200131.17330 B470,000680,000
1602202821106,000133,00016.73,8005,00039.47932 C173,000265,000
240382.11.1155,000176,0002,2002,80076.77032 A252,000355,000
2904831.1263,000305,0001,9002,60089.07232 A425,000615,000
2904831.1238,000279,0001,7002,400118.47232 B385,000555,000
3406841.5345,000420,0001,7002,200106.27332 A565,000845,000
3406841.5315,000385,0001,5002,000138.97332 B515,000770,000
1702302821113,000148,00016.83,6004,80040.87934 C183,000297,000
260422.11.1186,000214,0002,0002,60083.17034 A300,000430,000
3105241.5295,000360,0001,8002,40095.37234 A480,000715,000
3105241.5266,000325,0001,6002,200126.77234 B435,000650,000
3607241.5390,000485,0001,6002,200112.57334 A630,000970,000
3607241.5355,000445,0001,4002,000147.27334 B575,000890,000
1802503321145,000184,00016.63,2004,50045.37936 C236,000370,000
280462.11.1207,000252,0001,9002,40089.47036 A335,000505,000
3205241.5305,000385,0001,7002,20098.27236 A495,000770,000
3205241.5276,000350,0001,5002,000130.97236 B450,000700,000
3807541.5410,000535,0001,5002,000118.37336 A665,0001,070,000
3807541.5375,000490,0001,3001,800155.07336 B605,000975,000
1902603321147,000192,00016.73,0004,30046.67938 C239,000385,000
290462.11.1224,000280,0001,8002,40092.37038 A365,000560,000
3405541.5315,000410,0001,6002,200104.07238 A510,000825,000
3405541.5284,000375,0001,4002,000138.77238 B460,000750,000
4007852450,000600,0001,4001,900124.27338 A730,0001,200,000
4007852410,000550,0001,3001,700162.87338 B670,0001,100,000
200280382.11.1189,000244,00016.52,8004,00051.27940 C305,000490,000
310512.11.1240,000310,0001,7002,20099.17040 A390,000620,000
3605841.5335,000450,0001,5002,000109.87240 A550,000900,000
3605841.5305,000410,0001,3001,800146.57240 B495,000815,000
4208052475,000660,0001,3001,800129.57340 A770,0001,320,000
4208052430,000600,0001,2001,600170.17340 B700,0001,200,000

*(1) Nominal numbers A, A 5, B and C indicate that the nominal contact angles are 30°, 25°, 40° and 15°, respectively.

Double-Row Angular Ball Bearing

Main dimensions
(mm)
Basic rated load
(N)
Allowable rotational speed
(min^-1)
Nominal NumberAction point distance
(mm)
Grease lubricationOil lubrication
dDBr
(Minimum)
CrC0rOpen type
ZZ type
DDU typeOpen typeOpen typeShield typea0
103014.30.67,1503,90017,00022,000520014.5
3014.30.67,1503,90017,00015,0005200ZZ14.5
123215.90.610,5005,80015,00020,000520116.7
3215.90.68,5005,30015,00012,0005201BZZ16.3
153515.90.611,7007,05013,00017,000520218.3
3515.90.68,5005,30013,00012,0005202BZZ16.3
4219117,60010,20011,00015,000530222
4219114,7009,10011,00010,0005302AZZ21
174017.50.614,6009,05011,00015,000520320.8
4017.50.612,7008,30011,00010,0005203AZZ20.1
4722.2121,00012,60010,00013,000530325
4722.2119,60012,40010,0009,5005303AZZ24.3
204720.6119,60012,40010,00013,000520424.3
4720.6115,90010,70010,0009,0005204AZZ23
5222.21.124,60015,0009,00012,000530426.7
5222.21.119,70012,8009,0008,5005304AZZ25.4
255220.6121,30014,7008,50011,000520526.8
5220.6116,90012,3008,5007,5005205BZZ25.4
6225.41.132,50020,7007,50010,000530531.8
6225.41.125,20018,2007,5006,3005305AZZ30.9
306223.8129,60021,1007,1009,500520631.6
6223.8125,20018,2007,1006,3005206BZZ30.9
7230.21.140,50028,1006,3008,500530636.5
7230.21.139,00028,7006,3005,3005306AZZ36.6
3572271.139,00028,7006,3008,000520736.6
72271.134,00025,3006,3005,3005207AZZ36.3
8034.91.551,00036,0005,6007,500530741.6
8034.91.544,00033,5005,6004,8005307AZZ41.5
408030.21.144,00033,5005,6007,100520841.5
8030.21.136,50029,0005,6004,8005208AZZ39.4
9036.51.556,50041,0005,3006,700530845.5
9036.51.549,50038,0005,3004,5005308AZZ43.8
458530.21.149,50038,0005,0006,700520943.4
8530.21.141,50033,5005,0004,3005209 A1ZZ42.5
10039.71.568,50051,0004,5006,000530950.6
509030.21.153,00043,5004,8006,000521045.9
9030.21.140,50036,0004,8004,0005210AZZ44
11044.4281,50061,5004,3005,600531055.6
5510033.31.556,00049,0004,3005,600521150.1
10033.31.549,50043,5004,3003,6005211AZZ49.2
12049.2295,00073,0003,8005,000531160.6
6011036.51.569,00062,0003,8005,000521256.5
130542.1125,00098,5003,4004,500531269.2
6512038.11.576,50069,0003,6004,500521359.7
14058.72.1142,000113,0003,2004,300531372.8
7012539.71.594,00082,0003,4004,500521463.8
15063.52.1159,000128,0003,0003,800531478.3
7513041.31.593,50083,0003,2004,300521566.1
8014044.4299,00093,0003,0003,800521669.6
8515049.22116,000110,0002,8003,600521775.3

Usage examples

Steel equipment

Steel equipment
Steel equipment includes various equipment from the upstream process to the downstream process such as the steelmaking process, rolling process, and arranging process, starting from the raw material yard, and all kinds of bearings are used in each equipment.

Papermaking machine

Papermaking machine
In recent years, in the paper industry, the speed and width of paper machines have been increasing in order to improve productivity.

Semiconductor

Semiconductor
Technological innovations in the fields of semiconductors, flat panel displays (FPDs), solar batteries and mobile phones have made remarkable progress.

Gear device (Gearbox)

Gear device (Gearbox)
Gear equipment is used in a very wide range of industrial fields.

Pump & Compressor

Pump & Compressor
Pumps are used in all industries around the world, including petrochemicals, papermaking, irrigation and food.

Motorcycle

Motorcycle
Although there are differences depending on the vehicle model and structural differences, 1 motorcycle usually has 20 to 30 bearings built-in.

Mining machine / construction machine

Mining machine / construction machine
Mining and construction machinery can be used at mining sites far from human activities, such as mountainous areas and desert areas, and sometimes 2,000 m underground.

Wind turbine generator

Wind turbine generator
Wind power is rapidly becoming widespread around the world as a clean energy source that does not generate carbon dioxide, which causes global warming.

Machine tool

Machine tool
The manufacturer develops and supplies bearings, ball screws, linear guides, and spindles, which are the elemental parts required for machine tools.

Industrial motor

Industrial motor
Motors used as a power source in all industries.

Injection molding machine

Injection molding machine
In order to produce high-precision plastic products, the electrification of injection molding machines is progressing.

Product features details

Angular ball bearings have a contact angle, so they can support radial loads and large axial loads in 1 direction at the same time. Usually, angular ball bearings are combined, but it is also possible.

Angular ball bearings have a contact angle, so they can support radial loads and large axial loads in 1 direction at the same time. Usually, angular ball bearings are combined, but it is also possible.

Features of single-row and double-row angular ball bearings

Single Row Angular Ball Bearing (Punching retainer & copper alloy machined retainer)

Single Row Angular Ball Bearing (Punching retainer & copper alloy machined retainer)
This bearing has a contact angle, making it ideal for receiving unidirectional axial or combined loads
Axial component force is generated when a radial load is applied due to the structure, so use 2 bearings facing each other or use them as a combination of 2 or more bearings
Single-row angular ball bearings can increase the rigidity of the bearing by applying preload, so they are ideal for applications such as spindles of machine tools that require shaft rotation accuracy

Combined Angular Contact Ball Bearing

Combined Angular Contact Ball Bearing

Double-Row Angular Ball Bearing

Double-Row Angular Ball Bearing
A structure in which single-row angular ball bearings are combined on the bottom and inner and outer rings are integrated
Can be used as a fixed-side bearing that can load axial loads in both directions and has a load capacity against moment loads
It is a pressed retainer

4-point contact ball bearing

4-point contact ball bearing
The inner ring is separated into 2, and one bearing can receive axial load in both directions
With a contact angle of 35°, it is ideal for
receiving a pure axial load with a large axial load capacity or a combined load with a large axial load
Uses a copper alloy machined retainer

About standard retainers for angular ball bearings

Bearing seriesPressed retainerCopper base metal machined retainer
79 A5,C7900 to 7940
70 A7000 to 70187019 to 7040
70C7000 to 7022
72 A,B7200 to 72227224 to 7240
72C7200 to 7240
73 A,B7300 to 73207321 to 7340

About the type and features of combination bearings

ModelFeatures
Bottom combination type
DB
(Example) 7208ADB
Since the action point distance ao that can receive radial load and axial load in both directions is large,
it is suitable when moment load acts
Front combination type
DF
(Example) 7208BDF
Since the distance of action point is small compared to the bottom assembly that can receive radial load and axial load in both directions,
the load capacity for moment load is inferior
Parallel combination type
DT
(Example) 7208ADT
Since the axial load is received by 2 bearings that can receive the radial load and the axial load in 1 direction, it is used when the load in 1 direction is large
Part Number
5304
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRaceway Ring Shape Inner/Outer Ring Material Bearing Type Precision (JIS) I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Specifications, Environment Rolling Element Material Combination of Angular Contact Ball Bearings Retainer Type Basic Load Rating: Static Load
(N)
Clearance sign Preload Contact angle
(Degree)
Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Preload Mark Special Configurations Code Bearing type symbol Type symbol Material Symbol Spacer, Sleeve symbol

₹ 2,237.15

2 Piece(s) 5 Day(s) or more 10Angular Contact Ball (Double Row)[Steel] SteelOpen TypeGrade 0205222.2246009000Standard[Steel] SteelSingle RowPunching15000NoNo40------------

Loading...

  1. 1

Basic Information

Outer Ring Type Flat Load Direction Radial Outer Ring With Outer Ring
Size Standards Metric System

Please check the type/dimensions/specifications of the part 5304 in the Angular Ball Bearing (Single Row/Double Row) series.

Product variants

Part Number
5200
5200ZZ
5201
5305
5306
5307
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRaceway Ring Shape Inner/Outer Ring Material Bearing Type Precision (JIS) I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Specifications, Environment Rolling Element Material Combination of Angular Contact Ball Bearings Retainer Type Basic Load Rating: Static Load
(N)
Clearance sign Preload Contact angle
(Degree)
Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Preload Mark Special Configurations Code Bearing type symbol Type symbol Material Symbol Spacer, Sleeve symbol

₹ 919.80

2 Piece(s) 5 Day(s) or more 10Angular Contact Ball (Double Row)[Steel] SteelOpen TypeGrade 0103014.3715017000Standard[Steel] SteelSingle RowPunching3900NoNo40NoNoNoNoNoNoNoNoNoNoNoNo

₹ 1,020.96

2 Piece(s) 5 Day(s) or more 10Angular Contact Ball (Double Row)[Steel] SteelDouble ShieldedGrade 0103014.37150-Standard / For high Speed[Steel] Steel-Resin Forming-NoNo40NoNoZZNoNoNoNoNoNoNoNoNo

₹ 1,083.87

1 Piece(s) 10 Day(s) or more 10Angular Contact Ball (Double Row)[Steel] SteelOpen TypeGrade 0123215.91050015000Standard[Steel] SteelSingle RowPunching5800NoNo40NoNoNoNoNoNoNoNoNoNoNoNo

₹ 2,771.33

1 Piece(s) 10 Day(s) or more 10Angular Contact Ball (Double Row)[Steel] SteelOpen TypeGrade 0256225.4325007500Standard[Steel] SteelSingle RowPunching20700NoNo40------------

₹ 3,169.36

2 Piece(s) 5 Day(s) or more 10Angular Contact Ball (Double Row)[Steel] SteelOpen TypeGrade 0307230.2405006300Standard[Steel] SteelSingle RowPunching28100NoNo40------------

₹ 4,081.49

1 Piece(s) 5 Day(s) or more 10Angular Contact Ball (Double Row)[Steel] SteelOpen TypeGrade 0358034.9510005600Standard[Steel] SteelSingle RowPunching36000NoNo40------------