(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Both Ends JIC37° Male JIC37° Flare Union

Both Ends JIC37° Male JIC37° Flare Union
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,008₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Shape: Nipple
· Connection type: UNF37
· Material: steel

 
Part Number
4020-04
4020-06
4020-08
4020-10
4020-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection screw T1 Connection screw T2

₹ 1,008.00

1 Piece(s) 13 Day(s) or more 7/16-207/16-20

₹ 1,088.00

1 Piece(s) 13 Day(s) or more 9/16-189/16-18

₹ 1,200.00

1 Piece(s) 12 Day(s) or more 3/4-163/4-16

₹ 1,392.00

1 Piece(s) 13 Day(s) or more 7/8-147/8-14

₹ 1,968.00

1 Piece(s) 13 Day(s) or more 1 1/16-121 1/16-12

Loading...

  1. 1

Basic Information

Type Adapter Shape Nipple Connection Type Male thread × Male thread
Connection Type M1 UNF37° Connection Type M2 UNF37° Material Steel
X
whatsapp-qr whatsapp-icon