(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.

Pipe Jointing JIC37° Flare NPT Male 45° Elbow

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
4031-04
4031-06
4031-08
4031-12
4031-16
Part NumberVolume DiscountDays to ShipConnection screw T1 Connection screw T2
35 Day(s) or more 1/47/16-20
35 Day(s) or more 3/89/16-18
35 Day(s) or more 1/23/4-16
35 Day(s) or more 3/41 1/16-12
35 Day(s) or more 11 5/16-12

Loading...

  1. 1

Basic Information

Type Adapter Shape 45° Elbow Connection Type Male thread × Male thread
Connection Type M1 NPT Connection Type M2 UNF37° Material Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)