(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Pt Connection PF30°MIS Male Long Connector

Pt Connection PF30°MIS Male Long Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      528₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Shape: Nipple
· Connection type: PT, PF30 FCS
· Material: steel

 
Part Number
9009-04
9009-06
9009-08
9009-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection screw T1 Connection screw T2

₹ 527.60

1 Piece(s) 12 Day(s) or more 1/41/4

₹ 574.24

1 Piece(s) 13 Day(s) or more 3/83/8

₹ 828.45

1 Piece(s) 12 Day(s) or more 1/21/2

₹ 1,154.15

1 Piece(s) 13 Day(s) or more 3/43/4

Loading...

  1. 1

Basic Information

Type Adapter Shape Nipple Connection Type Male thread × Male thread
Connection Type M1 PT Connection Type M2 PF30°MIS Material Steel
X
whatsapp-qr whatsapp-icon