(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Stainless Steel High Pressure Fittings TL Union

Part Number

Configured Part Number is shown.

 
Part Number
KTL-01-1
KTL-02-1
KTL-02-2
KTL-03-2
KTL-03-3
KTL-04-3
KTL-04-4
KTL-3-1
KTL-4-1
KTL-6-1
KTL-6-2
KTL-8-1
KTL-8-2
KTL-10-2
KTL-10-3
KTL-12-2
KTL-12-3
KTL-12-4
Part NumberVolume DiscountDays to ShipRoHSApplicable Pipe Outer Dia. D (D1)
(Ø)
Nominal of Thread Operating Temperature Range
(°C)
40 Day(s) or more 103.171/8B-196~360
89 Day(s) or more 106.351/8B-196~360
40 Day(s) or more 106.351/4B-196~360
40 Day(s) or more 109.521/4B-196~360
40 Day(s) or more 109.523/8B-196~360
89 Day(s) or more 1012.73/8B-196~360
40 Day(s) or more 1012.71/2B-196~360
89 Day(s) or more 1031/8B-196~360
89 Day(s) or more 1041/8B-196~360
89 Day(s) or more 1061/8B-196~360
89 Day(s) or more 1061/4B-196~360
89 Day(s) or more 1081/8B-196~360
89 Day(s) or more 1081/4B-196~360
40 Day(s) or more 10101/4B-196~360
89 Day(s) or more 10103/8B-196~360
40 Day(s) or more 10121/4B-196~360
40 Day(s) or more 10123/8B-196~360
89 Day(s) or more 10121/2B-196~360

Loading...

  1. 1

Basic Information

Type Fitting Material SUS316 Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Branch Connection Type - Thread, Tube Branch TL Union Connection Thread Type R

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)