(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Toyo Top E (Part Number)

Toyo Top E
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      107₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for transporting resin powder and other powders (pellets), etc. Solves problems related to static electricity generated during transport.
For use in combination with a simple, dedicated mounted grounding clip.
The grounding clip is a dedicated Toyo Top-E hose clip that enables easy grounding to earth. Static electricity prevention is maintained over a long period.

 
Part Number
TPE038-20-L10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Fluid / Usage Cutting Service Usage Nominal I.D. d Outer Dia. D
(Ø)
Properties Hose Material Mounting Metal Fittings Color Minimum Bending Radius
(mm)
Operating Temperature Range
(°C)
Operating Pressure Range
(MPa)
Types Standard Length
(m)
Ground Clip-Compatible Hose Packing Unit of Ground Clip
(piece)

₹ 19,689.73

1 Piece(s) 8 Day(s) or more 10Powder (except for food)Presence3848.4Static electricity prevention / Pressure Resistance / Transparency / Shape Retentivity / Vacuum / Other features[PVC] Vinyl ChlorideNo[Transparent (including non-white colors)] Natural Transparency120-10~50-0.1~0.15Plastic Hose10--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TPE038-20-L10 in the Toyo Top E series.

Product variants

Part Number
TPE032-20-L11
TPE032-20-L12
TPE032-20-L13
TPE038-20-L11
TPE038-20-L12
TPE038-20-L13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Fluid / Usage Cutting Service Usage Nominal I.D. d Outer Dia. D
(Ø)
Properties Hose Material Mounting Metal Fittings Color Minimum Bending Radius
(mm)
Operating Temperature Range
(°C)
Operating Pressure Range
(MPa)
Types Standard Length
(m)
Ground Clip-Compatible Hose Packing Unit of Ground Clip
(piece)

₹ 16,851.16

1 Piece(s) 8 Day(s) or more 10Powder (except for food)Presence3241.6Pressure Resistance / Static electricity prevention / Other features / Transparency / Vacuum / Shape Retentivity[PVC] Vinyl ChlorideNo[Transparent (including non-white colors)] Natural Transparency100-10~50-0.1~0.15Plastic Hose11--

₹ 18,357.40

1 Piece(s) 8 Day(s) or more 10Powder (except for food)Presence3241.6Pressure Resistance / Static electricity prevention / Other features / Transparency / Vacuum / Shape Retentivity[PVC] Vinyl ChlorideNo[Transparent (including non-white colors)] Natural Transparency100-10~50-0.1~0.15Plastic Hose12--

₹ 19,862.27

1 Piece(s) 8 Day(s) or more 10Powder (except for food)Presence3241.6Pressure Resistance / Static electricity prevention / Other features / Transparency / Vacuum / Shape Retentivity[PVC] Vinyl ChlorideNo[Transparent (including non-white colors)] Natural Transparency100-10~50-0.1~0.15Plastic Hose13--

₹ 21,630.04

1 Piece(s) 8 Day(s) or more 10Powder (except for food)Presence3848.4Pressure Resistance / Static electricity prevention / Other features / Transparency / Vacuum / Shape Retentivity[PVC] Vinyl ChlorideNo[Transparent (including non-white colors)] Natural Transparency120-10~50-0.1~0.15Plastic Hose11--

₹ 23,570.35

1 Piece(s) 8 Day(s) or more 10Powder (except for food)Presence3848.4Pressure Resistance / Static electricity prevention / Other features / Transparency / Vacuum / Shape Retentivity[PVC] Vinyl ChlorideNo[Transparent (including non-white colors)] Natural Transparency120-10~50-0.1~0.15Plastic Hose12--

₹ 25,509.33

1 Piece(s) 8 Day(s) or more 10Powder (except for food)Presence3848.4Pressure Resistance / Static electricity prevention / Other features / Transparency / Vacuum / Shape Retentivity[PVC] Vinyl ChlorideNo[Transparent (including non-white colors)] Natural Transparency120-10~50-0.1~0.15Plastic Hose13--