(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Brass General-Purpose Type 600 Ball Valve Screw-in (Lever)

Brass General-Purpose Type 600 Ball Valve Screw-in (Lever)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,249₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Secure sealing of pipe connection
・ Hygienic with zero fluid contamination
・ High durability against freezing and impact
・ Excellent workability and efficient piping is possible

 
Part Number
TK-6A
TK-8A
TK-10A
TK-15A
TK-20A
TK-25A
TK-32A
TK-40A
TK-50A
Z-8A
Z-10A
Z-15A
Z-20A
Z-25A
Z-32A
Z-40A
Z-50A
Z-65A
Z-80A
ZE-8A
ZE-10A
ZE-15A
ZE-20A
ZE-25A
ZE-32A
ZE-40A
ZE-50A
ZH-8A
ZH-10A
ZH-15A
ZH-20A
ZH-25A
ZH-32A
ZH-40A
ZH-50A
ZH-65A
ZH-80A
ZH-100A
ZO-8A
ZO-10A
ZO-15A
ZO-20A
ZO-25A
ZS-8A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Applicable Fluid Nominal Pressure Ball Valve Type Supply Side, Connection Type Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Specifications

₹ 1,511.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas / Steam600 TypeReduced Bore[Rc (R)] Rc1/8B(6A)1/8B(6A)-

₹ 1,742.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas / Steam600 TypeReduced Bore[Rc (R)] Rc1/4B(8A)1/4B(8A)-

₹ 1,928.80

1 Piece(s) Same day [Brass] C3771BEWater / Oil / Gas / Steam600 TypeReduced Bore[Rc (R)] Rc3/8B(10A)3/8B(10A)-

₹ 1,400.44

1 Piece(s) Same day [Brass] C3771BEWater / Oil / Gas / Steam600 TypeReduced Bore[Rc (R)] Rc1/2B(15A)1/2B(15A)-

₹ 1,729.93

1 Piece(s) Same day [Brass] C3771BEWater / Oil / Gas / Steam600 TypeReduced Bore[Rc (R)] Rc3/4B(20A)3/4B(20A)-

₹ 2,972.87

1 Piece(s) Same day [Brass] C3771BEWater / Oil / Gas / Steam600 TypeReduced Bore[Rc (R)] Rc1B(25A)1B(25A)-

₹ 5,338.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas / Steam600 TypeReduced Bore[Rc (R)] Rc1 1/4B(32A)1 1/4B(32A)-

₹ 6,945.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas / Steam600 TypeReduced Bore[Rc (R)] Rc1 1/2B(40A)1 1/2B(40A)-

₹ 10,321.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas / Steam600 TypeReduced Bore[Rc (R)] Rc2B(50A)2B(50A)-

₹ 1,517.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeFull Bore[Rc (R)] Rc1/4B(8A)1/4B(8A)-

₹ 2,060.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeFull Bore[Rc (R)] Rc3/8B(10A)3/8B(10A)-

₹ 2,168.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeFull Bore[Rc (R)] Rc1/2B(15A)1/2B(15A)-

₹ 2,489.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeFull Bore[Rc (R)] Rc3/4B(20A)3/4B(20A)-

₹ 3,356.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeFull Bore[Rc (R)] Rc1B(25A)1B(25A)-

₹ 5,260.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeFull Bore[Rc (R)] Rc1 1/4B(32A)1 1/4B(32A)-

₹ 6,565.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeFull Bore[Rc (R)] Rc1 1/2B(40A)1 1/2B(40A)-

₹ 10,114.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeFull Bore[Rc (R)] Rc2B(50A)2B(50A)-

₹ 35,316.00

1 Piece(s) 7 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeFull Bore[Rc (R)] Rc2 1/2B(65A)2 1/2B(65A)-

₹ 58,897.00

1 Piece(s) 7 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeFull Bore[Rc (R)] Rc3B(80A)3B(80A)-

₹ 1,901.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeFull Bore[Rc (R)] Rc1/4B(8A)1/4B(8A)Compact

₹ 2,264.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeFull Bore[Rc (R)] Rc3/8B(10A)3/8B(10A)Compact

₹ 2,380.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeFull Bore[Rc (R)] Rc1/2B(15A)1/2B(15A)Compact

₹ 2,380.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeFull Bore[Rc (R)] Rc3/4B(20A)3/4B(20A)Compact

₹ 2,945.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeFull Bore[Rc (R)] Rc1B(25A)1B(25A)Compact

₹ 4,658.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeFull Bore[Rc (R)] Rc1 1/4B(32A)1 1/4B(32A)Compact

₹ 5,647.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeFull Bore[Rc (R)] Rc1 1/2B(40A)1 1/2B(40A)Compact

₹ 9,183.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeFull Bore[Rc (R)] Rc2B(50A)2B(50A)Compact

₹ 1,249.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeStandard bore[Rc (R)] Rc1/4B(8A)1/4B(8A)-

₹ 1,408.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeStandard bore[Rc (R)] Rc3/8B(10A)3/8B(10A)-

₹ 1,763.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeStandard bore[Rc (R)] Rc1/2B(15A)1/2B(15A)-

₹ 1,802.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeStandard bore[Rc (R)] Rc3/4B(20A)3/4B(20A)-

₹ 3,305.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeStandard bore[Rc (R)] Rc1B(25A)1B(25A)-

₹ 3,833.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeStandard bore[Rc (R)] Rc1 1/4B(32A)1 1/4B(32A)-

₹ 5,106.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeStandard bore[Rc (R)] Rc1 1/2B(40A)1 1/2B(40A)-

₹ 8,447.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeStandard bore[Rc (R)] Rc2B(50A)2B(50A)-

₹ 21,695.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeStandard bore[Rc (R)] Rc2 1/2B(65A)2 1/2B(65A)-

₹ 44,029.00

1 Piece(s) 7 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeStandard bore[Rc (R)] Rc3B(80A)3B(80A)-

₹ 63,083.00

1 Piece(s) 7 Day(s) or more [Bronze] CAC406Water / Oil / Gas600 TypeStandard bore[Rc (R)] Rc4B(100A)4B(100A)-

₹ 2,721.00

1 Piece(s) 7 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeFull Bore[Rc (R)] R1/4B(8A)1/4B(8A)-

₹ 2,658.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeFull Bore[Rc (R)] R3/8B(10A)3/8B(10A)-

₹ 3,253.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeFull Bore[Rc (R)] R1/2B(15A)1/2B(15A)-

₹ 3,701.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeFull Bore[Rc (R)] R3/4B(20A)3/4B(20A)-

₹ 5,181.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas600 TypeFull Bore[Rc (R)] R1B(25A)1B(25A)-

₹ 1,387.00

1 Piece(s) 5 Day(s) or more [Brass] C3771BEWater / Oil / Gas / Steam400 TypeStandard bore[Rc (R)] Rc1/4B(8A)1/4B(8A)-

Loading...

  1. 1

Basic Information

Main Body Shape Straight Control Side, Connection Type Rc Handle Shape Lever
Body Lining No Operation Method Manual
X
whatsapp-qr whatsapp-icon