Vacuum regulator, no pressure display, elbow A type

Vacuum regulator, no pressure display, elbow A type

Controls the primary pressure as well as the terminal pressure.

[Features]
· Controls the terminal pressure when mounted between the vacuum valve and vacuum pad etc.
· Can also control the primary pressure as well as the terminal pressure.
· Optimal for controlling the primary pressure of small vacuum pumps.
· It is possible to control the pressure of individual pads when mounted between the vacuum valve and the vacuum pad.
· Male screw type (A) for direct connection to the vacuum port of the vacuum pump.
· Male screw type (B) can be mounted directly to the holder for pad diameters ø150 and ø200 mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RVV6BM
RVV6BMB
RVV8BM
RVV8BMB
Part NumberVolume DiscountDays to ShipSupply Side, Connecting Tube Diameter Set Pressure Range
(kPa)
Bracket
12 Day(s) or more φ6-100~-1.3No Bracket
12 Day(s) or more φ6-100~-1.3With Bracket
12 Day(s) or more φ8-100~-1.3No Bracket
12 Day(s) or more φ8-100~-1.3With Bracket

Loading...

  1. 1

Basic Information

Type Vacuum Regulator Suction Flow(l/min) 30 Control Method Linear
Shape One-Touch Coupling Type Elbow Supply Side, Connection Type One-Touch Couplings Control Side, Connection Type Rc(R)
Control Side, Plumbing Thread Nominal 1/4 Pressure Display No Pressure Display

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)