• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Vacuum regulator, ⌀30 negative pressure gage, elbow A type

Vacuum regulator, ⌀30 negative pressure gage, elbow A type

Controls the primary pressure as well as the terminal pressure.

[Features]
· Controls the terminal pressure when mounted between the vacuum valve and vacuum pad etc.
· Can also control the primary pressure as well as the terminal pressure.
· Optimal for controlling the primary pressure of small vacuum pumps.
· It is possible to control the pressure of individual pads when mounted between the vacuum valve and the vacuum pad.
· Male screw type (A) for direct connection to the vacuum port of the vacuum pump.
· Male screw type (B) can be mounted directly to the holder for pad diameters ø150 and ø200 mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RVV6AG
RVV6AGB
RVV8AG
RVV8AGB
Part NumberVolume DiscountDays to ShipControl Side, Connecting Tube Diameter Set Pressure Range
(kPa)
Bracket
12 Day(s) or more φ6-100~-1.3No Bracket
12 Day(s) or more φ6-100~-1.3With Bracket
12 Day(s) or more φ8-100~-1.3No Bracket
12 Day(s) or more φ8-100~-1.3With Bracket

Loading...

  1. 1

Basic Information

Type Vacuum Regulator Suction Flow(l/min) 30 Control Method Linear
Shape One-Touch Coupling Type Elbow Supply Side, Connection Type Rc(R) Supply Side, Plumbing Thread Nominal 1/4
Control Side, Connection Type One-Touch Couplings Pressure Display With Pressure Display (φ30mm Negative Pressure Gauge)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)