(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Compact with a high flow rate. High accuracy. Can be used for both locking and non-locking type. Vacuum filter VFA and module can be connected.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Plumbing Thread Nominal | Control Side, Plumbing Thread Nominal | Option | Bracket |
---|---|---|---|---|---|---|---|---|
₹ 14,491.71 | 1 Piece(s) | 7 Day(s) or more | 1/4 | 1/4 | No | No Bracket | ||
₹ 14,973.89 | 1 Piece(s) | 7 Day(s) or more | 1/4 | 1/4 | No | C Shape Brackets | ||
₹ 14,739.49 | 1 Piece(s) | 8 Day(s) or more | 1/4 | 1/4 | No | L-Shaped Bracket | ||
₹ 22,051.24 | 1 Piece(s) | 8 Day(s) or more | 1/4 | 1/4 | With Digital Pressure Sensors | L-Shaped Bracket | ||
₹ 14,973.89 | 1 Piece(s) | 8 Day(s) or more | 1/4 | 1/4 | No | B-Shaped Bracket | ||
₹ 22,285.64 | 1 Piece(s) | 8 Day(s) or more | 1/4 | 1/4 | With Digital Pressure Sensors | B-Shaped Bracket | ||
₹ 22,285.64 | 1 Piece(s) | 8 Day(s) or more | 1/4 | 1/4 | With Digital Pressure Sensors | C Shape Brackets | ||
₹ 16,511.51 | 1 Piece(s) | 5 Day(s) or more | 1/4 | 1/4 | With Pressure Gauge | No Bracket | ||
₹ 16,961.55 | 1 Piece(s) | 7 Day(s) or more | 1/4 | 1/4 | With Pressure Gauge | C Shape Brackets | ||
₹ 16,759.29 | 1 Piece(s) | 5 Day(s) or more | 1/4 | 1/4 | With Pressure Gauge | L-Shaped Bracket | ||
₹ 16,961.55 | 1 Piece(s) | 7 Day(s) or more | 1/4 | 1/4 | With Pressure Gauge | B-Shaped Bracket | ||
₹ 20,272.53 | 1 Piece(s) | 7 Day(s) or more | 1/4 | 1/4 | With Pressure Switch | No Bracket | ||
₹ 20,754.71 | 1 Piece(s) | 12 Day(s) or more | 1/4 | 1/4 | With Pressure Switch | C Shape Brackets | ||
₹ 20,520.31 | 1 Piece(s) | 12 Day(s) or more | 1/4 | 1/4 | With Pressure Switch | L-Shaped Bracket | ||
₹ 20,754.71 | 1 Piece(s) | 15 Day(s) or more | 1/4 | 1/4 | With Pressure Switch | B-Shaped Bracket | ||
₹ 21,803.45 | 1 Piece(s) | 8 Day(s) or more | 1/4 | 1/4 | With Digital Pressure Sensors | No Bracket | ||
₹ 14,491.71 | 1 Piece(s) | 7 Day(s) or more | 3/8 | 3/8 | No | No Bracket | ||
₹ 14,973.89 | 1 Piece(s) | 7 Day(s) or more | 3/8 | 3/8 | No | C Shape Brackets | ||
₹ 14,739.49 | 1 Piece(s) | 7 Day(s) or more | 3/8 | 3/8 | No | L-Shaped Bracket | ||
₹ 23,951.04 | 1 Piece(s) | 7 Day(s) or more | 3/8 | 3/8 | With Digital Pressure Sensors | L-Shaped Bracket | ||
₹ 14,973.89 | 1 Piece(s) | 7 Day(s) or more | 3/8 | 3/8 | No | B-Shaped Bracket | ||
₹ 22,285.64 | 1 Piece(s) | 15 Day(s) or more | 3/8 | 3/8 | With Digital Pressure Sensors | B-Shaped Bracket | ||
₹ 22,285.64 | 1 Piece(s) | 19 Day(s) or more | 3/8 | 3/8 | With Digital Pressure Sensors | C Shape Brackets | ||
₹ 16,478.02 | 1 Piece(s) | 8 Day(s) or more | 3/8 | 3/8 | With Pressure Gauge | No Bracket | ||
₹ 16,961.55 | 1 Piece(s) | 7 Day(s) or more | 3/8 | 3/8 | With Pressure Gauge | C Shape Brackets | ||
₹ 16,727.15 | 1 Piece(s) | 8 Day(s) or more | 3/8 | 3/8 | With Pressure Gauge | L-Shaped Bracket | ||
₹ 16,961.55 | 1 Piece(s) | 7 Day(s) or more | 3/8 | 3/8 | With Pressure Gauge | B-Shaped Bracket | ||
₹ 20,272.53 | 1 Piece(s) | 15 Day(s) or more | 3/8 | 3/8 | With Pressure Switch | No Bracket | ||
₹ 20,754.71 | 1 Piece(s) | 15 Day(s) or more | 3/8 | 3/8 | With Pressure Switch | C Shape Brackets | ||
₹ 20,754.71 | 1 Piece(s) | 15 Day(s) or more | 3/8 | 3/8 | With Pressure Switch | L-Shaped Bracket | ||
₹ 20,754.71 | 1 Piece(s) | 15 Day(s) or more | 3/8 | 3/8 | With Pressure Switch | B-Shaped Bracket | ||
₹ 21,803.45 | 1 Piece(s) | 8 Day(s) or more | 3/8 | 3/8 | With Digital Pressure Sensors | No Bracket |
Loading...
Type | Vacuum Regulator | Applicable Fluid(l/min) | 200 | Control Method | Linear |
---|---|---|---|---|---|
Shape | Standard | Supply Side, Connection Type | Rc | Control Side, Connection Type | Rc |
Set Pressure Range(kPa) | -100::-1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy