(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vacuum Pad, Thin Small Type, VPMA, Barb Fitting Type

Vacuum Pad, Thin Small Type, VPMA, Barb Fitting Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      854₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for conveying thin media such as copying paper and vinyl. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· A wide range of pad sizes, pad materials, and holder shapes are available.
· The adsorption is improved and redundant adhesion is mitigated by the thinner lip, improving the adhesiveness to the media.
· Downsizes holders (A, B, and E types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.

Dimensions

Vacuum Pad Thin Small Type VPMA Barb Fitting Type

Standard table

Model codeTube I.D.
øD
Pad O.D.
ød
Thread
M
BLCConnection
config. code
VPMA8P[5]-3B[8]28M4×0.521.55.56-T8
VPMA8P[5]-4B[8]2.5M5×0.522.57
VPMA10P[5]-3B[8]210M4×0.521.85.86
VPMA10P[5]-4B[8]2.5M5×0.522.87
VPMA15P[5]-3B[8]215M4×0.522.56.56
VPMA15P[5]-4B[8]2.5M5×0.523.57
VPMA20P[5]-3B[8]220M4×0.523.37.36
VPMA20P[5]-4B[8]2.5M5×0.524.37

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[8]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 1.5~2N·m.
     ▪Thread size: M4×0.5 ▶ 1~1.2 N·m
     ▪Thread size: M5×0.5 ▶ 1.5~2 N·m

Part Number
VPMA8PFS-3B
VPMA8PFS-4B
VPMA8PN-3B
VPMA8PN-4B
VPMA10PFS-3B
VPMA10PFS-4B
VPMA10PN-3B
VPMA10PN-4B
VPMA15PFS-3B
VPMA15PFS-4B
VPMA15PN-3B
VPMA15PN-4B
VPMA20PFS-3B
VPMA20PFS-4B
VPMA20PN-3B
VPMA20PN-4B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRubber Group Material Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

₹ 1,444.76

1 Piece(s) 10 Day(s) or more Fluorosilicone rubberSalmon Pink85.521.5M43

₹ 1,444.76

1 Piece(s) 10 Day(s) or more Fluorosilicone rubberSalmon Pink85.522.5M54

₹ 854.31

1 Piece(s) 10 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack85.521.5M43

₹ 854.31

1 Piece(s) 10 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack85.522.5M54

₹ 1,444.76

1 Piece(s) 10 Day(s) or more Fluorosilicone rubberSalmon Pink105.821.8M43

₹ 1,444.76

1 Piece(s) 10 Day(s) or more Fluorosilicone rubberSalmon Pink105.822.8M54

₹ 854.31

1 Piece(s) 10 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack105.821.8M43

₹ 854.31

1 Piece(s) 10 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack105.822.8M54

₹ 1,584.10

1 Piece(s) 10 Day(s) or more Fluorosilicone rubberSalmon Pink156.522.5M43

₹ 1,584.10

1 Piece(s) 10 Day(s) or more Fluorosilicone rubberSalmon Pink156.523.5M54

₹ 886.03

1 Piece(s) 10 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack156.522.5M43

₹ 886.03

1 Piece(s) 10 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack156.523.5M54

₹ 1,584.10

1 Piece(s) 10 Day(s) or more Fluorosilicone rubberSalmon Pink207.323.3M43

₹ 1,584.10

1 Piece(s) 10 Day(s) or more Fluorosilicone rubberSalmon Pink207.324.3M54

₹ 886.03

1 Piece(s) 10 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack207.323.3M43

₹ 886.03

1 Piece(s) 10 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack207.324.3M54

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape For Thin Object Mounting Method Recessed Type
Environment Standard Material Rubber-based Mounting Fitting Fixed Type
Vacuum Outlet Direction Top
X
whatsapp-qr whatsapp-icon