(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Optimal for conveying oily workpieces such as pressed parts. * CAD data of this series is under modification. This will be available as soon as modifications are complete.
Model code | Pad O.D. ød | Tube I.D. øD | B | L | E | C | Connection config. code |
---|---|---|---|---|---|---|---|
VPMB10K[5]-3B[9] | 10 | 2 | 27 | 8 | 13.4 | 6 | -M4 |
VPMB10K[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB10K[5]-6B[9] | 4 | ||||||
VPMB20K[5]-3B[9] | 20 | 2 | 31.2 | 10 | 13.4 | 6 | -M6 |
VPMB20K[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB20K[5]-6B[9] | 4 | ||||||
VPMB30K[5]-3B[9] | 30 | 2 | 33.2 | 12 | 13.4 | 6 | |
VPMB30K[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB30K[5]-6B[9] | 4 | ||||||
VPMB40K[5]-3B[9] | 40 | 2 | 37.2 | 16 | 13.4 | 6 | |
VPMB40K[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB40K[5]-6B[9] | 4 | ||||||
VPMB50K[5]-3B[9] | 50 | 2 | 38.2 | 17 | 13.4 | 6 | |
VPMB50K[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB50K[5]-6B[9] | 4 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material NH and NE are not suitable for use under ozone environment.
Part Number |
---|
VPMB10KNH-3B |
VPMB10KNH-4B |
VPMB20KNH-4B |
VPMB20KNH-6B |
VPMB30KNH-4B |
VPMB30KNH-6B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|
₹ 910.87 | 1 Piece(s) | 10 Day(s) or more | 10 | 8 | 27 | 3 | ||
₹ 910.87 | 1 Piece(s) | 10 Day(s) or more | 10 | 8 | 27 | 4 | ||
₹ 1,069.52 | 1 Piece(s) | 10 Day(s) or more | 20 | 10 | 31.2 | 4 | ||
₹ 1,069.52 | 1 Piece(s) | 10 Day(s) or more | 20 | 10 | 31.2 | 6 | ||
₹ 1,101.25 | 1 Piece(s) | 10 Day(s) or more | 30 | 12 | 33.2 | 4 | ||
₹ 1,101.25 | 1 Piece(s) | 10 Day(s) or more | 30 | 12 | 33.2 | 6 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Stoppers | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Rubber Group Material | Oil Resistant NBR | Environment | Standard / Oil Resistant | Material | Rubber-based |
Color | Black | Mounting Fitting | Fixed Type | Vacuum Outlet Direction | Horizontal |
Mount Connection Screw | M5 × 0.8 | Fall Prevention Valve | None | Direct Attached Filter | None |
Metal parts material | Standard Specifications |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy