(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Ideal for transporting oily workpieces, such as pressed parts. * CAD data in this series is under modification. This will be available as soon as modifications are complete.
[Features]
· The innovative pad shape prevents the work from slipping during transport.
· Pad durability is increased in oily environments with oil-resistant NBR.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads to save space.
· As is conventionally done, you can change the pad section without removing the holder from the equipment.
- It is also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders were added to applications with "copper based metal not used" and "reduce ozone concentrations” requirements.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Model code | Pad O.D. ød | Tube I.D. øD | B | L | Connection config. code |
---|---|---|---|---|---|
VPB10K[5]-6[B][9] | 10 | 4 | 36 | 8 | -M4 |
VPB20K[5]-6[B][9] | 20 | 38 | 10 | -M6 | |
VPB30K[5]-6[B][9] | 30 | 40 | 12 | ||
VPB40K[5]-6[B][9] | 40 | 44 | 16 | ||
VPB50K[5]-6[B][9] | 50 | 45 | 17 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[8]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material NH and NE are not suitable for use under ozone environment.
Part Number |
---|
VPB10KNH-6B |
VPB20KNH-6B |
VPB30KNH-6B |
VPB40KNH-6B |
VPB50KNH-6B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) |
---|---|---|---|---|---|---|---|
₹ 663.92 | 1 Piece(s) | 10 Day(s) or more | 10 | 8 | 36 | ||
₹ 759.11 | 1 Piece(s) | 10 Day(s) or more | 20 | 10 | 38 | ||
₹ 790.84 | 1 Piece(s) | 10 Day(s) or more | 30 | 12 | 40 | ||
₹ 917.77 | 1 Piece(s) | 10 Day(s) or more | 40 | 16 | 44 | ||
₹ 1,111.20 | 1 Piece(s) | 10 Day(s) or more | 50 | 17 | 45 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Stoppers | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Rubber Group Material | Oil Resistant NBR | Environment | Standard / Oil Resistant | Material | Rubber-based |
Color | Black | Mounting Fitting | Fixed Type | Vacuum Outlet Direction | Horizontal |
Mount Connection Screw | M6 × 1 | Vacuum Outlet Tube Outer Diameter(φ) | 6 | Fall Prevention Valve | None |
Direct Attached Filter | None | Metal parts material | Standard Specifications |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy