(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Vacuum Pad, Suction Mark Prevention Type, VPMA, One-touch Fitting Type

Vacuum Pad, Suction Mark Prevention Type, VPMA, One-touch Fitting Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,154₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

* The CAD data for this series is being revised. This will be available as soon as modifications are complete.

[Features]
· Ideal for LCD glass, coating processes, and transport of semiconductor manufacturing equipment.
· The flexible resin material adheres to work.
· Unlikely to make adhesion marks.
· Also, the characteristic separation in a workpiece at the time of vacuum breakage will increase.
· You can replace the resin pad without spanners and hexagon wrenches to detach the main body.
· Simple and compact structure.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders were added to applications with "copper-based metal not used" and "reduce ozone concentrations” requirements.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.

Dimensions

Vacuum Pad Suction Mark Prevention Type VPMA One Touch Fitting Type
Vacuum Pad Suction Mark Prevention Type VPMA One Touch Fitting Type

Standard table

Model codeTube O.D.
øD
Pad O.D.
ød
Thread
M
BLTube end
C
Hex.
H
TConnection
config. code
VPMA10Q[5]-3J310M8×0.7530.812.59.4102-M4
VPMA10Q[5]-4J[9]4M10×134.716.410.9123
VPMA20Q[5]-4J[9]420M10×136.216.410.9123-M6
VPMA30Q[5]-4J[9]30

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Tightening torque of a pad holder fixing bulkhead nut is as below.
     ▪Pad dia.: ø10 mm: Thread size: M8×0.75 ▶ 2.5~3.5 N·m, M10×1 ▶ 5~7 N·m.
     ▪Pad dia.: ø20~30 mm ▶ 5~7 N·m

Part Number
VPMA10QK-3J
VPMA10QK-4J
VPMA10QKE-3J
VPMA10QKE-4J
VPMA10QM-3J
VPMA10QM-4J
VPMA20QK-4J
VPMA20QKE-4J
VPMA20QM-4J
VPMA30QK-4J
VPMA30QKE-4J
VPMA30QM-4J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipEnvironment Resin Group Material Color Outer Diameter d
(φ)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

₹ 4,344.63

1 Piece(s) 10 Day(s) or more Standard[PEEK] PEEK-1030.7M83

₹ 4,344.63

1 Piece(s) 10 Day(s) or more Standard[PEEK] PEEK-1034.7M104

₹ 4,979.24

1 Piece(s) 10 Day(s) or more Standard / Static electricity diffusion[PEEK] Conductive PEEKBlack1030.7M83

₹ 4,979.24

1 Piece(s) 10 Day(s) or more Standard / Static electricity diffusion[PEEK] Conductive PEEKBlack1034.7M104

₹ 4,154.25

1 Piece(s) 10 Day(s) or more StandardPOM[White] White1030.7M83

₹ 4,154.25

1 Piece(s) 10 Day(s) or more StandardPOM[White] White1034.7M104

₹ 5,328.27

1 Piece(s) 10 Day(s) or more Standard[PEEK] PEEK-2036M104

₹ 6,280.18

1 Piece(s) 10 Day(s) or more Standard / Static electricity diffusion[PEEK] Conductive PEEKBlack2036M104

₹ 4,820.59

1 Piece(s) 10 Day(s) or more StandardPOM[White] White2036M104

₹ 6,280.18

1 Piece(s) 10 Day(s) or more Standard[PEEK] PEEK-3036M104

₹ 7,549.39

1 Piece(s) 10 Day(s) or more Standard / Static electricity diffusion[PEEK] Conductive PEEKBlack3036M104

₹ 5,455.19

1 Piece(s) 10 Day(s) or more StandardPOM[White] White3036M104

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Prevention of Adsorption Trace Mounting Method Pad Screw Fixed
Material Resin Height L1(mm) 5.3 Mounting Fitting Fixed Type
Stroke(mm) 1 Vacuum Outlet Direction Top Fall Prevention Valve None
Direct Attached Filter None Metal parts material Standard Specifications Swiveling angle 16°