(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Vacuum Pad, Soft Bellows Small Type, VPMB, One-touch Fitting Type

Vacuum Pad, Soft Bellows Small Type, VPMB, One-touch Fitting Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,115₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Excellent flexibility and ideal for adherence of paper, plastic molded articles, etc. *CAD data for this series is being revised. Data will be available as soon as modifications are complete.

[Features]
· Pad rubber is flexible enough to adhere to plastic molded parts without leaving significant residual traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Can reduce the size of holders (A and B types) for existing vacuum pads, making it possible to save space.
· The pad section can be changed without removing the holder from the equipment, as is conventionally done.
· Moreover, this product is also compatible with an optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides

Dimensions

Vacuum Pad, Soft Bellows Small Type, VPMB, One Touch Fitting Type
Vacuum Pad, Soft Bellows Small Type, VPMB, One Touch Fitting Type

Standard table

Model codeTube O.D.
øD
Pad O.D.
ød
BLETube end
C
Connection
config. code
VPMB6LB[5]-3J3636.11517.510.9-M4
VPMB6LB[5]-4J[9]4
VPMB8LB[5]-3J38
VPMB8LB[5]-4J[9]4
VPMB10LB[5]-3J31036.615.5
VPMB10LB[5]-4J[9]4
VPMB15LB[5]-3J315
VPMB15LB[5]-4J[9]4
VPMB20LB[5]-3J32043.220-M6
VPMB20LB[5]-4J[9]4

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.

Part Number
VPMB6LBN-3J
VPMB6LBN-4J
VPMB6LBS-3J
VPMB6LBS-4J
VPMB8LBN-3J
VPMB8LBN-4J
VPMB8LBS-3J
VPMB8LBS-4J
VPMB10LBN-3J
VPMB10LBN-4J
VPMB10LBS-3J
VPMB10LBS-4J
VPMB10LBS-4J-S3
VPMB15LBN-3J
VPMB15LBN-4J
VPMB15LBS-3J
VPMB15LBS-4J
VPMB20LBN-4J
VPMB20LBS-4J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRubber Group Material Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Vacuum Outlet Tube Outer Diameter
(φ)
Metal parts material

₹ 1,115.04

1 Piece(s) 10 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack615363Standard Specifications

₹ 1,139.88

1 Piece(s) 10 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack615364Standard Specifications

₹ 1,273.70

1 Piece(s) 10 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White615363Standard Specifications

₹ 1,298.53

1 Piece(s) 10 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White615364Standard Specifications

₹ 1,115.04

1 Piece(s) 10 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack815363Standard Specifications

₹ 1,139.88

1 Piece(s) 10 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack815364Standard Specifications

₹ 1,273.70

1 Piece(s) 10 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White815363Standard Specifications

₹ 1,298.53

1 Piece(s) 10 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White815364Standard Specifications

₹ 1,115.04

1 Piece(s) 10 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack1015.536.53Standard Specifications

₹ 1,139.88

1 Piece(s) 10 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack1015.536.54Standard Specifications

₹ 1,273.70

1 Piece(s) 10 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White1015.536.53Standard Specifications

₹ 1,298.53

1 Piece(s) 14 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White1015.536.54Standard Specifications

₹ 2,206.29

1 Piece(s) 11 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White1015.536.54Copper-free specification

₹ 1,146.77

1 Piece(s) 10 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack1517.538.53Standard Specifications

₹ 1,171.61

1 Piece(s) 10 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack1517.538.54Standard Specifications

₹ 1,337.16

1 Piece(s) 10 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White1517.538.53Standard Specifications

₹ 1,361.99

1 Piece(s) 10 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White1517.538.54Standard Specifications

₹ 1,235.07

1 Piece(s) 10 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack2020434Standard Specifications

₹ 1,425.45

1 Piece(s) 10 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White2020434Standard Specifications

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Soft Bellows Mounting Method Recessed Type
Environment Standard Material Rubber-based Mounting Fitting Fixed Type
Vacuum Outlet Direction Horizontal Mount Connection Screw M5 × 0.8 Fall Prevention Valve None
Direct Attached Filter None