(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Excellent flexibility and ideal for adherence of paper, plastic molded articles, etc. *CAD data for this series is being revised. Data will be available as soon as modifications are complete.
[Features]
· Pad rubber is flexible enough to adhere to plastic molded parts without leaving significant residual traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Can reduce the size of holders (A and B types) for existing vacuum pads, making it possible to save space.
· The pad section can be changed without removing the holder from the equipment, as is conventionally done.
· Moreover, this product is also compatible with an optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides
Model code | Pad O.D. ød | Tube I.D. øD | B | L | E | C | Connection config. code |
---|---|---|---|---|---|---|---|
VPHE6LB[5]-6B[9] | 6 | 4 | 33 | 15 | 15.9 | 7 | -M4 |
VPHE8LB[5]-6B[9] | 8 | ||||||
VPHE10LB[5]-6B[9] | 10 | 33.5 | 15.5 | ||||
VPHE15LB[5]-6B[9] | 15 | 35.5 | 17.5 | ||||
VPHE20LB[5]-6B[9] | 20 | 40 | 20 | -M6 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
Part Number |
---|
VPHE6LBN-6B |
VPHE6LBS-6B |
VPHE8LBN-6B |
VPHE8LBS-6B |
VPHE10LBN-6B |
VPHE10LBS-6B |
VPHE15LBN-6B |
VPHE15LBS-6B |
VPHE20LBN-6B |
VPHE20LBS-6B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rubber Group Material | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 702.55 | 1 Piece(s) | 10 Day(s) or more | - | [Nitrile Rubber] Nitrile Rubber | Black | 6 | 15 | 33 | ||
₹ 861.20 | 1 Piece(s) | 10 Day(s) or more | - | [Silicon Rubber] Silicone Rubber | [White] White | 6 | 15 | 33 | ||
₹ 702.55 | 1 Piece(s) | 10 Day(s) or more | 10 | [Nitrile Rubber] Nitrile Rubber | Black | 8 | 15 | 33 | ||
₹ 861.20 | 1 Piece(s) | 10 Day(s) or more | - | [Silicon Rubber] Silicone Rubber | [White] White | 8 | 15 | 33 | ||
₹ 702.55 | 1 Piece(s) | 10 Day(s) or more | - | [Nitrile Rubber] Nitrile Rubber | Black | 10 | 15.5 | 33.5 | ||
₹ 861.20 | 1 Piece(s) | 10 Day(s) or more | - | [Silicon Rubber] Silicone Rubber | [White] White | 10 | 15.5 | 33.5 | ||
₹ 734.28 | 1 Piece(s) | 10 Day(s) or more | - | [Nitrile Rubber] Nitrile Rubber | Black | 15 | 17.5 | 35.5 | ||
₹ 924.66 | 1 Piece(s) | 10 Day(s) or more | - | [Silicon Rubber] Silicone Rubber | [White] White | 15 | 17.5 | 35.5 | ||
₹ 734.28 | 1 Piece(s) | 10 Day(s) or more | - | [Nitrile Rubber] Nitrile Rubber | Black | 20 | 20 | 40 | ||
₹ 924.66 | 1 Piece(s) | 10 Day(s) or more | - | [Silicon Rubber] Silicone Rubber | [White] White | 20 | 20 | 40 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Soft Bellows | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Environment | Standard | Material | Rubber-based | Mounting Fitting | Direct Mount / Fixed Type |
Vacuum Outlet Direction | Horizontal | Mount Connection Screw | M5 × 0.8 | Vacuum Outlet Tube Outer Diameter(φ) | 6 |
Metal parts material | Standard Specifications |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy