(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Vacuum Pad, Standard Small Type, VPMB, One-touch Fitting Type (Part Number)

Vacuum Pad, Standard Small Type, VPMB, One-touch Fitting Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      835₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small vacuum pad ideal for use in semiconductor manufacturing equipment, *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

Dimensions

Vacuum Pad Standard Small Type VPMB One Touch Fitting Type
Vacuum Pad Standard Small Type VPMB One Touch Fitting Type
Vacuum Pad Standard Small Type VPMB One Touch Fitting Type
Vacuum Pad Standard Small Type VPMB One Touch Fitting Type

Standard table

Model codeTube O.D.
øD
Pad O.D.
ød
BLTube end
C
EConnection
config. code
VPMB0.7RM[5]-180J1.80.71548.412-T4
VPMB0.7RM[5]-4J[9]410.915
VPMB1RM[5]-180J1.818.412
VPMB1RM[5]-4J[9]410.915
VPMB1.5RM[5]-180J1.81.58.412
VPMB1.5RM[5]-4J[9]410.915
VPMB2RM[5]-180J1.828.412
VPMB2RM[5]-4J[9]410.915
VPMB3RM[5]-180J1.838.412
VPMB3RM[5]-4J[9]410.915
VPMB4RM[5]-180J1.848.412
VPMB4RM[5]-4J[9]410.915
VPMB6R[5]-180J1.8619.578.412.5-T8
VPMB6RM[5]-4J[9]410.915.5
VPMB8R[5]-180J1.88185.58.412.5
VPMB8RM[5]-4J[9]410.915.5
VPMB10R[5]-180J1.8102788.413.7-M4
VPMB10R[5]-4J[9]410.917.5
VPMB15R(A)[5]-180J1.81528(29)9(10)8.413.7
VPMB15R(A)[5]-4J[9]410.917.5
VPMB20R(A)[5]-180J1.82031.2(32.2)10(11)8.413.7-M6
VPMB20R(A)[5]-4J[9]410.917.5
VPMB25R(A)[5]-180J1.82532.2(33.2)11(12)8.413.7
VPMB25R(A)[5]-4J[9]410.917.5
VPMB30R(A)[5]-180J1.83032.2(35.2)11(14)8.413.7
VPMB30R(A)[5]-4J[9]410.917.5
VPMB40R(A)[5]-180J1.84035.2(38.7)14(17.5)8.413.7
VPMB40R(A)[5]-4J[9]410.917.5
VPMB50R(A)[5]-180J1.85036.2(39.2)15(18)8.413.7
VPMB50R(A)[5]-4J[9]410.917.5

Units: mm

*Value in ( ) is the dimension of a deep type pad.
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.

Part Number
VPMB25AS-4J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)
Metal parts material

₹ 1,286.11

1 Piece(s) 10 Day(s) or more -Deep TypePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White251233.2M5 × 0.84Standard Specifications

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Material Rubber-based Mounting Fitting Fixed Type
Vacuum Outlet Direction Horizontal Fall Prevention Valve None Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPMB25AS-4J in the Vacuum Pad, Standard Small Type, VPMB, One-touch Fitting Type series.

Product variants

Part Number
VPMB0.7RMG-3J
VPMB0.7RMN-180J
VPMB0.7RMN-3J
VPMB25AU-4J
VPMB25RF-4J
VPMB25RG-4J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)
Metal parts material

₹ 886.03

1 Piece(s) 10 Day(s) or more -SmallRecessed TypeNBR which conforms to Food Sanitation LawStandardGray0.7415M3 × 0.53Standard Specifications

₹ 834.99

1 Piece(s) 10 Day(s) or more -SmallRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack0.7415M3 × 0.51.8Standard Specifications

₹ 834.99

1 Piece(s) 10 Day(s) or more -SmallRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack0.7415M3 × 0.53Standard Specifications

₹ 1,508.22

1 Piece(s) 10 Day(s) or more -Deep TypePad Screw FixedUrethane RubberStandardBlue251233.2M5 × 0.84Standard Specifications

₹ 1,888.99

1 Piece(s) 10 Day(s) or more -SmallPad Screw FixedFluorine RubberStandardGray251132.2M5 × 0.84Standard Specifications

₹ 1,241.97

1 Piece(s) 10 Day(s) or more -SmallPad Screw FixedNBR which conforms to Food Sanitation LawStandardGray251132.2M5 × 0.84Standard Specifications