(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Vacuum Pad, Standard Small Type, VPMB, Barb Fitting Type (Part Number)

Vacuum Pad, Standard Small Type, VPMB, Barb Fitting Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      715₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small vacuum pad ideal for use in semiconductor manufacturing equipment, *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

Dimensions

Vacuum Pad Standard Small Type VPMB Barb Fitting Type
Vacuum Pad Standard Small Type VPMB Barb Fitting Type
Vacuum Pad Standard Small Type VPMB Barb Fitting Type
Vacuum Pad Standard Small Type VPMB Barb Fitting Type

Standard table

Model codeTube I.D.
øD
Pad O.D.
ød
BLECConnection
config. code
VPMB0.7RM5-3B[9]20.715410.96-T4
VPMB0.7RM5-4B[9]2.511.97
VPMB0.7RM5-6B[9]4
VPMB1RM5-3B[9]2110.96
VPMB1RM5-4B[9]2.511.97
VPMB1RM5-6B[9]4
VPMB1.5RM5-3B[9]21.510.96
VPMB1.5RM5-4B[9]2.511.97
VPMB1.5RM5-6B[9]4
VPMB2RM5-3B[9]2210.96
VPMB2RM5-4B[9]2.511.97
VPMB2RM5-6B[9]4
VPMB3RM5-3B[9]2310.96
VPMB3RM5-4B[9]2.511.97
VPMB3RM5-6B[9]4
VPMB4RM5-3B[9]2410.96
VPMB4RM5-4B[9]2.511.97
VPMB4RM5-6B[9]4
VPMB6R[5]-3B[9]2619.5711.46-T8
VPMB6R[5]-4B[9]2.512.47
VPMB6R[5]-6B[9]4
VPMB8R[5]-3B[9]28185.511.46
VPMB8R[5]-4B[9]2.512.47
VPMB8R[5]-6B[9]4
VPMB10R[5]-3B[9]21027813.46-M4
VPMB10R[5]-4B[9]2.514.97
VPMB10R[5]-6B[9]4
VPMB15R(A)[5]-3B[9]21528(29)9(10)13.46
VPMB15R(A)[5]-4B[9]2.514.97
VPMB15R(A)[5]-6B[9]4
VPMB20R(A)[5]-3B[9]22031.2(32.2)10(11)13.46-M6
VPMB20R(A)[5]-4B[9]2.514.97
VPMB20R(A)[5]-6B[9]4
VPMB25R(A)[5]-3B[9]22532.2(33.2)11(12)13.46
VPMB25R(A)[5]-4B[9]2.514.97
VPMB25R(A)[5]-6B[9]4
VPMB30R(A)[5]-3B[9]23032.2(35.2)11(14)13.46
VPMB30R(A)[5]-4B[9]2.514.97
VPMB30R(A)[5]-6B[9]4
VPMB40R(A)[5]-3B[9]24035.2(38.7)14(17.5)13.46
VPMB40R(A)[5]-4B[9]2.514.97
VPMB40R(A)[5]-6B[9]4
VPMB50R(A)[5]-3B[9]25036.2(39.2)15(18)13.46
VPMB50R(A)[5]-4B[9]2.514.97
VPMB50R(A)[5]-6B[9]4

Units: mm

*Value in ( ) is the dimension of a deep type pad.
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.

Part Number
VPMB15AS-4B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

₹ 1,037.79

1 Piece(s) 10 Day(s) or more 10Deep TypePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White151029M5 × 0.84

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Material Rubber-based Mounting Fitting Fixed Type
Vacuum Outlet Direction Horizontal Fall Prevention Valve None Direct Attached Filter None
Metal parts material Standard Specifications

Please check the type/dimensions/specifications of the part VPMB15AS-4B in the Vacuum Pad, Standard Small Type, VPMB, Barb Fitting Type series.

Product variants

Part Number
VPMB0.7RMG-4B
VPMB0.7RMN-3B
VPMB0.7RMN-4B
VPMB15AU-3B
VPMB15AU-4B
VPMB15RF-3B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

₹ 766.01

1 Piece(s) 10 Day(s) or more 10SmallRecessed TypeNBR which conforms to Food Sanitation LawStandardGray0.7415M3 × 0.54

₹ 714.97

1 Piece(s) 10 Day(s) or more 10SmallRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack0.7415M3 × 0.53

₹ 714.97

1 Piece(s) 10 Day(s) or more 10SmallRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack0.7415M3 × 0.54

₹ 1,259.90

1 Piece(s) 10 Day(s) or more 10Deep TypePad Screw FixedUrethane RubberStandardBlue151029M5 × 0.83

₹ 1,259.90

1 Piece(s) 10 Day(s) or more 10Deep TypePad Screw FixedUrethane RubberStandardBlue151029M5 × 0.84

₹ 1,640.66

1 Piece(s) 10 Day(s) or more 10SmallPad Screw FixedFluorine RubberStandardGray15928M5 × 0.83