(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Vacuum Pad, Standard Small Type, VPMA, Barb Fitting Type (Part Number)

Vacuum Pad, Standard Small Type, VPMA, Barb Fitting Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      823₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small vacuum pad ideal for use in semiconductor manufacturing equipment. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· Containers of different shapes are available, including the general type which is ideal for flat work surfaces (ones that are rigid enough not to flap), the deep type ideal for round fruits (apples, etc.) and balls, and the small type ideal for small works and for use at semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.

Dimensions

Vacuum Pad, Standard Small Type, VPMA, Barb Fitting Type
Vacuum Pad, Standard Small Type, VPMA, Barb Fitting Type
Vacuum Pad, Standard Small Type, VPMA, Barb Fitting Type
Vacuum Pad, Standard Small Type, VPMA, Barb Fitting Type

Standard table

Model codeTube I.D.
øD
Pad O.D.
ød
Thread
M
BLCHex.
H
Connection
config. code
VPMA0.7RM[5]-3B[9]20.7M4×0.518466-T4
VPMA0.7RM[5]-4B[9]2.5M5×0.51977
VPMA1RM[5]-3B[9]21M4×0.51866
VPMA1RM[5]-4B[9]2.5M5×0.51977
VPMA1.5RM[5]-3B[9]21.5M4×0.51866
VPMA1.5RM[5]-4B[9]2.5M5×0.51977
VPMA2RM[5]-3B[9]22M4×0.51866
VPMA2RM[5]-4B[9]2.5M5×0.51977
VPMA3RM[5]-3B[9]23M4×0.51866
VPMA3RM[5]-4B[9]2.5M5×0.51977
VPMA4RM[5]-3B[9]24M4×0.51866
VPMA4RM[5]-4B[9]2.5M5×0.51977
VPMA6R[5]-3B[9]26M4×0.523766-T8
VPMA6R[5]-4B[9]2.5M5×0.5247
VPMA8R[5]-3B[9]28M4×0.521.55.56
VPMA8R[5]-4B[9]2.5M5×0.522.57
VPMA10R[5]-3B[9]210M6×0.7528868-M4
VPMA10R[5]-4B[9]2.5297
VPMA15R(A)[5]-3B[9]21529(30)9(10)6
VPMA15R(A)[5]-4B[9]2.530(31)7
VPMA20R(A)[5]-4B[9]2.520M10×136.6(37.6)10(11)712-M6
VPMA20R(A)[5]-6B[9]4
VPMA25R(A)[5]-4B[9]2.52537.6(38.6)11(12)
VPMA25R(A)[5]-6B[9]4
VPMA30R(A)[5]-4B[9]2.53037.6(40.6)11(14)
VPMA30R(A)[5]-6B[9]4
VPMA40R(A)[5]-4B[9]2.54040.6(44.1)14(17.5)
VPMA40R(A)[5]-6B[9]4
VPMA50R(A)[5]-4B[9]2.55041.6(44.6)15(18)
VPMA50R(A)[5]-6B[9]4

Units: mm

*Value in ( ) is the dimension of a deep type pad.
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
     ▪Pad dia.: ø0.7~ø8 mm: Thread size M4×0.5 ▶ 1~1.2 N·m, M5×0.5 ▶ 1.5~2 N·m.
     ▪Pad dia.: ø10, ø15 mm ▶ 2~3 N·m.
     ▪Pad dia.: ø20~ø50 mm ▶ 5~7 N·m

Part Number
VPMA15AS-3B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

₹ 1,127.46

1 Piece(s) 10 Day(s) or more -Deep TypePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White151030M63

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Material Rubber-based Mounting Fitting Fixed Type
Vacuum Outlet Direction Top Fall Prevention Valve None Direct Attached Filter None
Metal parts material Standard Specifications

Please check the type/dimensions/specifications of the part VPMA15AS-3B in the Vacuum Pad, Standard Small Type, VPMA, Barb Fitting Type series.

Product variants

Part Number
VPMA0.7RMG-4B
VPMA0.7RMN-3B
VPMA0.7RMN-4B
VPMA15AS-4B
VPMA15AU-3B
VPMA15AU-4B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

₹ 873.62

1 Piece(s) 10 Day(s) or more -SmallRecessed TypeNBR which conforms to Food Sanitation LawStandardGray0.7419M54

₹ 822.57

1 Piece(s) 10 Day(s) or more -SmallRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack0.7418M43

₹ 822.57

1 Piece(s) 10 Day(s) or more -SmallRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack0.7419M54

₹ 1,127.46

1 Piece(s) 10 Day(s) or more -Deep TypePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White151031M64

₹ 1,349.57

1 Piece(s) 10 Day(s) or more -Deep TypePad Screw FixedUrethane RubberStandardBlue151030M63

₹ 1,349.57

1 Piece(s) 10 Day(s) or more -Deep TypePad Screw FixedUrethane RubberStandardBlue151031M64