(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vacuum Pad, Standard Type, VPC, Barb Fitting Type (Part Number)

Vacuum Pad, Standard Type, VPC, Barb Fitting Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,603₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thick and flat construction is ideal for general work, *CAD data for this series is being revised. Data will be available as soon as modifications are complete.

[Features]
· Containers of different shapes are available, including a general type suitable for flat work (hard enough not to flap around), a deep type suitable for round fruits (apples, etc.) and balls, and a small type suitable for small work and for use in semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications where "copper based metals cannot be used" or "a reduction in ozone concentration" is required.
· Copper-based metal is not used for the metal parts. HNBR is used for the sealing rubber material

Dimensions (Standard holder, VPC)

Vacuum Pad, Standard Type, VPC, Barb Fitting Type
Vacuum Pad, Standard Type, VPC, Barb Fitting Type

Standard table (Standard holder, VPC)

Model codeTube I.D.
øD
Pad O.D.
ød
BL1L2L3CStroke
S
Spring force
(N)
Connection
config. code
VPC10-6R[5]-6B[9]41056.182620764.0~7.1-T8
VPC10-10R[5]-6B60.630.5102.0~5.2
VPC10-15R[5]-6B70.635.525152.0~5.9
VPC10-20R[5]-6B86.642.534201.1~4.8
VPC15-6R(A)[5]-6B[9]1557.1(58.1)9(10)27(28)2064.0~7.1-M4
VPC15-10R(A)[5]-6B61.6(62.6)31.5(32.5)102.0~5.2
VPC15-15R(A)[5]-6B71.6(72.6)36.5(37.5)25152.0~5.9
VPC15-20R(A)[5]-6B87.6(88.6)43.5(44.5)34201.1~4.8
VPC20-6R(A)[5]-6B[9]2058.1(59.1)10(11)28(29)2067.0~12.6-M6
VPC20-10R(A)[5]-6B64.1(65.1)34(35)103.3~10.0
VPC20-15R(A)[5]-6B74.1(75.1)39(40)25153.3~10.4
VPC20-20R(A)[5]-6B90.1(91.1)46(47)34202.0~8.7
VPC25-6R(A)[5]-6B[9]2559.1(60.1)11(12)29(30)2067.0~12.6
VPC25-10R(A)[5]-6B65.1(66.1)35(36)103.3~10.0
VPC25-15R(A)[5]-6B75.1(76.1)40(41)25153.3~10.4
VPC25-20R(A)[5]-6B91.1(92.1)47(48)34202.0~8.7
VPC30-6R(A)[5]-6B[9]3059.1(62.1)11(14)29(32)2067.0~12.6
VPC30-10R(A)[5]-6B65.1(68.1)35(38)103.3~10.0
VPC30-15R(A)[5]-6B75.1(78.1)40(43)25153.3~10.4
VPC30-20R(A)[5]-6B91.1(94.1)47(50)34202.0~8.7
VPC40-6R(A)[5]-6B[9]4062.1(65.6)14(17.5)32(35.5)2067.0~12.6
VPC40-10R(A)[5]-6B68.1(71.6)38(41.5)103.3~10.0
VPC40-15R(A)[5]-6B78.1(81.6)43(46.5)25153.3~10.4
VPC40-20R(A)[5]-6B94.1(97.6)50(53.5)34202.0~8.7
VPC50-6R(A)[5]-6B[9]5063.1(66.1)15(18)33(36)2067.0~12.6
VPC50-10R(A)[5]-6B69.1(72.1)39(42)103.3~10.0
VPC50-15R(A)[5]-6B79.1(82.1)44(47)25153.3~10.4
VPC50-20R(A)[5]-6B95.1(98.1)51(54)34202.0~8.7

Units: mm

*Value in ( ) is the dimension of a deep type pad.
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
     ▪Pad dia.: ø1~ø8 mm ▶ 1.8~2.4 N·m, ø10~ø50mm ▶ 4.5~6 N·m

Dimensions (Slim holder, VPSC)

Vacuum Pad, Standard Type, VPC, Barb Fitting Type
Vacuum Pad, Standard Type, VPC, Barb Fitting Type

Standard table (Slim holder, VPSC)

Model codeTube I.D.
øD
Pad O.D.
ød
BL1L2CConnection
config. code
VPSC1-3R[5]-4B[9]2.5140.64187-H3
VPSC1-3R[5]-6B[9]4
VPSC2-3R[5]-4B[9]2.52
VPSC2-3R[5]-6B[9]4
VPSC3-3R[5]-4B[9]2.53
VPSC3-3R[5]-6B[9]4
VPSC4-3R[5]-4B[9]2.54
VPSC4-3R[5]-6B[9]4
VPSC6-3R[5]-4B[9]2.567-T8
VPSC6-3R[5]-6B[9]4
VPSC8-3R[5]-4B[9]2.5839.15.516.5
VPSC8-3R[5]-6B[9]4

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut: 1.8~2.4 N·m.
*Spring force: 0.9~1.9 N.

Part Number
VPC20-6RU-6B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

₹ 2,091.78

1 Piece(s) 10 Day(s) or more 10General ShapePad Screw FixedUrethane RubberStandardBlue20107.0 to 12.6658.1M146

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Material Rubber-based Mounting Fitting Spring Type
Vacuum Outlet Direction Top Fall Prevention Valve None Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPC20-6RU-6B in the Vacuum Pad, Standard Type, VPC, Barb Fitting Type series.

Product variants

Part Number
VPC10-6RS-6B
VPC10-6RSE-6B
VPC10-6RU-6B
VPC25-6AG-6B
VPC25-6AN-6B
VPC25-6AS-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

₹ 1,711.02

1 Piece(s) 10 Day(s) or more 10General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White1084.0 to 7.1656.1M146

₹ 1,711.02

1 Piece(s) 10 Day(s) or more 10General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack1084.0 to 7.1656.1M146

₹ 1,901.40

1 Piece(s) 10 Day(s) or more 10General ShapePad Screw FixedUrethane RubberStandardBlue1084.0 to 7.1656.1M146

₹ 1,825.53

1 Piece(s) 10 Day(s) or more 10Deep TypePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray25127.0 to 12.6660.1M146

₹ 1,774.48

1 Piece(s) 10 Day(s) or more 10Deep TypePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack25127.0 to 12.6660.1M146

₹ 1,869.67

1 Piece(s) 10 Day(s) or more 10Deep TypePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White25127.0 to 12.6660.1M146
X
whatsapp-qr whatsapp-icon