(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Vacuum Pad, Standard Type, VPB, Barb Fitting Type (Part Number)

Vacuum Pad, Standard Type, VPB, Barb Fitting Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      664₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thick and flat, ideal for general work. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· Containers of different shapes are available, including the general type suitable for flat work surfaces (ones that are rigid enough not to flap), the deep type suitable for round fruits (apples, etc.) and balls, and the small type suitable for small works and for use at semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.

Part Number
VPB50AS-6B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

₹ 1,351.20

1 Piece(s) 10 Day(s) or more Deep TypePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White501846M6 × 16

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Material Rubber-based Mounting Fitting Fixed Type
Vacuum Outlet Direction Horizontal Fall Prevention Valve None Direct Attached Filter None
Metal parts material Standard Specifications

Please check the type/dimensions/specifications of the part VPB50AS-6B in the Vacuum Pad, Standard Type, VPB, Barb Fitting Type series.

Product variants

Part Number
VPB10RS-6B
VPB10RSE-6B
VPB10RU-6B
VPB50RF-6B
VPB50RG-6B
VPB50RN-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

₹ 759.11

1 Piece(s) 10 Day(s) or more General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White10836M6 × 16

₹ 759.11

1 Piece(s) 10 Day(s) or more General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack10836M6 × 16

₹ 951.20

1 Piece(s) 10 Day(s) or more General ShapePad Screw FixedUrethane RubberStandardBlue10836M6 × 16

₹ 2,523.59

1 Piece(s) 10 Day(s) or more General ShapePad Screw FixedFluorine RubberStandardGray501543M6 × 16

₹ 1,115.04

1 Piece(s) 10 Day(s) or more General ShapePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray501543M6 × 16

₹ 1,111.20

1 Piece(s) 10 Day(s) or more General ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack501543M6 × 16