(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Vacuum Pad, Standard Type, VPA, Barb Fitting Type (Part Number)

Vacuum Pad, Standard Type, VPA, Barb Fitting Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      886₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thick and flat construction is ideal for general work, *CAD data for this series is being revised. Data will be available as soon as modifications are complete.

[Features]
· Containers of different shapes are available, including a general type suitable for flat work (hard enough not to flap around), a deep type suitable for round fruits (apples, etc.) and balls, and a small type suitable for small work and for use in semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications where "copper based metals cannot be used" or "a reduction in ozone concentration" is required.
· Copper-based metal is not used for the metal parts. HNBR is used for the sealing rubber material

Dimensions

Vacuum Pad, Standard Type, VPA, Barb Fitting Type
Vacuum Pad, Standard Type, VPA, Barb Fitting Type
Vacuum Pad, Standard Type, VPA, Barb Fitting Type
Vacuum Pad, Standard Type, VPA, Barb Fitting Type

Standard table

Model codePad O.D.
ød
Tube I.D.
øD
Thread
M
BL1L2L3Hex.
H
Connection
config. code
VPA1R[5]-4B[9]12.5M5×0.5214688-H3
VPA2R[5]-4B[9]2
VPA3R[5]-4B[9]3
VPA4R[5]-4B[9]4
VPA6R[5]-4B[9]62.5M5×0.524.579.588-T8
VPA6R[5]-6B[9]4M8×0.75268.510.510
VPA8R[5]-4B[9]82.5M5×0.5235.5888
VPA8R[5]-6B[9]4M8×0.7524.5710.510
VPA10R[5]-6B[9]104M8×0.75358131510-M4
VPA15R(A)[5]-6B[9]1536(37)9(10)14(15)
VPA20R(A)[5]-4B[9]202.5M12×144(45)10(11)16(17)1814-M6
VPA20R(A)[5]-6B[9]4
VPA25R(A)[5]-4B[9]252.545(46)11(12)17(18)
VPA25R(A)[5]-6B[9]4
VPA30R(A)[5]-4B[9]302.545(48)11(14)17(20)
VPA30R(A)[5]-6B[9]4
VPA40R(A)[5]-4B[9]402.548(51.5)14(17.5)20(23.5)
VPA40R(A)[5]-6B[9]4
VPA50R(A)[5]-4B[9]502.549(52)15(18)21(24)
VPA50R(A)[5]-6B[9]4

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.

Pad dia. (mm)ø1~ø4ø6~ø15ø20~ø50
Tightening torque (N·m)1.5~22.5~3.512~14
Part Number
VPA4RS-4B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)
Swiveling angle

₹ 981.23

1 Piece(s) 10 Day(s) or more 10General ShapeInsertion Type[Silicon Rubber] Silicone RubberStandard[White] White4421M54-

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Material Rubber-based Mounting Fitting Fixed Type
Vacuum Outlet Direction Top Fall Prevention Valve None Direct Attached Filter None
Metal parts material Standard Specifications

Please check the type/dimensions/specifications of the part VPA4RS-4B in the Vacuum Pad, Standard Type, VPA, Barb Fitting Type series.

Product variants

Part Number
VPA10RS-6B
VPA10RSE-6B
VPA10RU-6B
VPA4RSE-4B
VPA4RU-4B
VPA50AG-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)
Swiveling angle

₹ 1,190.92

1 Piece(s) 10 Day(s) or more 10General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White10835M86-

₹ 1,190.92

1 Piece(s) 10 Day(s) or more 10General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack10835M86-

₹ 1,381.30

1 Piece(s) 10 Day(s) or more 10General ShapePad Screw FixedUrethane RubberStandardBlue10835M86-

₹ 981.23

1 Piece(s) 10 Day(s) or more 10General ShapeInsertion Type[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack4421M54-

₹ 1,171.61

1 Piece(s) 10 Day(s) or more 10General ShapeInsertion TypeUrethane RubberStandardBlue4421M54-

₹ 1,524.00

1 Piece(s) 10 Day(s) or more 10Deep TypePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray501852M126-