(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Vacuum Pad, Standard Type, Pad Rubber (Part Number)

Vacuum Pad, Standard Type, Pad Rubber

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Vacuum Pad, Standard Type, Pad Rubber
  • Vacuum Pad, Standard Type, Pad Rubber
  • Vacuum Pad, Standard Type, Pad Rubber
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      286₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thick and flat, ideal for general work

[Features]
· Deep type suitable for round fruits (apples, etc.) and balls, and the small type suitable for small works and for use at semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications requiring "copper based metal not used" and "measures to reduce ozone concentration."
· Copper-based metal not used for metal parts. HNBR is used for sealing rubber material.

A Small Vacuum Pad Ideal For Use In Semiconductor Manufacturing Facilities

Pad materials
Nitrile rubber, silicone rubber, urethane rubber, fluorine rubber, conductive silicone rubber, conductive butadiene rubber (low-resistance type), conductive NBR (low-resistance type), Food Sanitation Law compliant NBR, HNBR, EPDM

Pad size (mm)
Ø0.7 (diameter 0.7 mm), Ø1 (diameter 1 mm), Ø1.5 (diameter 1.5 mm), Ø2 (diameter 2mm), Ø3 (diameter 3mm), Ø4 (diameter 4mm), Ø6 (diameter 6mm), Ø8 (diameter 8mm), Ø10 (diameter 10mm), Ø15 (diameter 15 mm), Ø20 (diameter 20 mm), Ø25 (diameter 25 mm), Ø30 (diameter 30 mm), Ø40 (diameter 40 mm), Ø50 (diameter 50 mm), Ø60 (diameter 60 mm), Ø80 (diameter 80 mm), Ø100 (diameter 100 mm), Ø150 (diameter 150 mm), Ø200 (diameter 200 mm)

  • *Static electricity-diffusing rubber and conductive rubber (low-resistance type) and Food Sanitation Law-compliant NBR are Ø1 to 50 (diameter 1 to 50 mm).

Fixed Type

 Vacuum Outlet, UpperVacuum Outlet, HorizontalDirect Attachment
TypeStandardSmallStandardSmallStandardSmall
SymbolVPAVPMAVPBVPMBVPEVPME

Spring Type

 Vacuum Outlet, UpperVacuum Outlet, HorizontalDirect Attachment
TypeStandardSmallStandardSmallStandard
SymbolVPCVPMCVPDVPMDVPF

Coupling size

Single-action Coupling (mm)Ø1.8, Ø3, Ø4, Ø6
Barbed Coupling (Applicable Tube Outer Diameter × Inner Diameter)(mm)Ø1.8 × Ø1, Ø3 × Ø2, 
Ø4 × Ø2.5, Ø6 × Ø4

Screw size
Flat female screws for pipes: Rp (G) 1/8, Rp s(G) 1/4

Standard shape for thick and flat workpieces. Deep shape ideal for round fruit (apples, etc.), bowls, etc.

Standard shape for thick and flat workpieces. Deep shape ideal for round fruit (apples, etc.), bowls, etc.

Small pads can be used with semiconductor parts

Small pads can be used with semiconductor parts

Small holders downsized from existing vacuum pad holders (A, B, C, D and E types) to save space. Also compatible with the optional fall prevention valve and directly attachable-type pad filters.

Small holders downsized from existing vacuum pad holders (A, B, C, D and E types) to save space.
Also compatible with the optional fall prevention valve and directly attachable-type pad filters.

The pad can be changed without detaching the holder from the equipment.
Pad holders compatible with applications requiring no copper-based metal use and low concentration ozone measures are available.
No copper-based metals are used in the metal component materials, and HNBR is used for the rubber sealing material.

  • *Pad material: Nitrile, conductive rubber (low resistance type) and Food Sanitation Law-compliant NBR are not suitable for low-concentration ozone measures.
Part Number
VP100AS-M10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSPad Type Pad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Flame

₹ 4,518.67

1 Piece(s) 10 Day(s) or more 10StandardDeep TypePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White10034With Pad Frame

Loading...

  1. 1

Basic Information

Material Rubber-based

Please check the type/dimensions/specifications of the part VP100AS-M10 in the Vacuum Pad, Standard Type, Pad Rubber series.

Product variants

Part Number
VP100AN
VP100AN-M10
VP100AS
VP100AU
VP100AU-M10
VP100RF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Type Pad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Flame

₹ 1,460.24

1 Piece(s) 10 Day(s) or more -Standard / Pad UnitDeep TypePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack10026Without Pad Frame

₹ 3,452.00

1 Piece(s) 10 Day(s) or more -StandardDeep TypePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack10034With Pad Frame

₹ 2,575.42

1 Piece(s) 10 Day(s) or more -Standard / Pad UnitDeep TypePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White10026Without Pad Frame

₹ 2,575.42

1 Piece(s) 10 Day(s) or more -Standard / Pad UnitDeep TypePad Screw FixedUrethane RubberStandardBlue10026Without Pad Frame

₹ 5,366.90

1 Piece(s) 10 Day(s) or more -StandardDeep TypePad Screw FixedUrethane RubberStandardBlue10034With Pad Frame

₹ 6,426.93

1 Piece(s) 10 Day(s) or more -Standard / Pad UnitGeneral ShapePad Screw FixedFluorine RubberStandardGray10017Without Pad Frame