(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vacuum Pad, Standard Type, VPF (Part Number)

Vacuum Pad, Standard Type, VPF
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,750₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Thick and flat construction is ideal for general work, *CAD data for this series is being revised. Data will be available as soon as modifications are complete.

[Features]
· Containers of different shapes are available, including a general type suitable for flat work (hard enough not to flap around), a deep type suitable for round fruits (apples, etc.) and balls, and a small type suitable for small work and for use in semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications where "copper based metals cannot be used" or "a reduction in ozone concentration" is required.
· Copper-based metal is not used for the metal parts. HNBR is used for the sealing rubber material

Dimensions

Vacuum Pad, Standard Type, VPF
Vacuum Pad, Standard Type, VPF
Vacuum Pad, Standard Type, VPF
Vacuum Pad, Standard Type, VPF

Standard table

Model codePad O.D.
ød
BL1L2Spring force
(N)
Connection config.
code
VPF1R[5][9]132422.52.3~3.9-H3
VPF2R[5][9]2
VPF3R[5][9]3
VPF4R[5][9]4
VPF6R[5][9]632722.5-T8
VPF8R[5][9]830.55.521
VPF10R[5][9]1051839.37.9~15.0-M4
VPF15R(A)[5][9]1552(53)9(10)40.3(41.3)
VPF20R(A)[5][9]2054(55)10(11)42.3(43.3)-M6
VPF25R(A)[5][9]2555(56)11(12)43.3(44.3)
VPF30R(A)[5][9]3055(58)11(14)43.3(46.3)
VPF40R(A)[5][9]4058(61.5)14(17.5)46.3(49.8)
VPF50R(A)[5][9]5059(62)15(18)47.3(50.3)

Units: mm

*Value in ( ) is the dimension of a deep type pad.
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
*Tightening torque for fixing a pad holder is 4.5~6 N·m.

Part Number
VPF50RG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw

₹ 3,290.76

1 Piece(s) 10 Day(s) or more -Pad Screw FixedNBR which conforms to Food Sanitation LawStandardGray50157.9~15.05.859M14×1M14×1

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape General Shape Material Rubber-based
Mounting Fitting Spring Type Vacuum Outlet Direction Top Fall Prevention Valve None
Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPF50RG in the Vacuum Pad, Standard Type, VPF series.

Product variants

Part Number
VPF10RS
VPF10RSE
VPF10RU
VPF50RN
VPF50RS
VPF50RSE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw

₹ 2,395.65

1 Piece(s) 10 Day(s) or more -Pad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White1087.9~15.05.851M14×1M14×1

₹ 2,395.65

1 Piece(s) 10 Day(s) or more -Pad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack1087.9~15.05.851M14×1M14×1

₹ 2,648.80

1 Piece(s) 10 Day(s) or more -Pad Screw FixedUrethane RubberStandardBlue1087.9~15.05.851M14×1M14×1

₹ 3,239.87

1 Piece(s) 10 Day(s) or more -Pad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack50157.9~15.05.859M14×1M14×1

₹ 3,747.49

1 Piece(s) 10 Day(s) or more -Pad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White50157.9~15.05.859M14×1M14×1

₹ 3,810.45

1 Piece(s) 10 Day(s) or more 10Pad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack50157.9~15.05.859M14×1M14×1
X
whatsapp-qr whatsapp-icon