(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Vacuum Pad, Standard Type, VPE (Part Number)

Vacuum Pad, Standard Type, VPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Vacuum Pad, Standard Type, VPE
  • Vacuum Pad, Standard Type, VPE
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      606₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thick and flat; ideal for general work

[Features]
· Containers of different shapes are available, including the general type suitable for flat work surfaces (ones that are rigid enough not to flap), the deep type suitable for round fruits (apples, etc.) and balls, and the small type suitable for small works and for use at semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.

A Small Vacuum Pad Ideal For Use In Semiconductor Manufacturing Facilities

Vacuum pad, standard type: external appearance

Pad material
Nitrile rubber, silicone rubber, urethane rubber, fluorine rubber, conductive silicone rubber, conductive butadiene rubber (low-resistance type), conductive NBR (low-resistance type), Food Sanitation Law-compliant NBR, HNBR, EPDM
Pad size
: Ø0.7 (diameter 0.7 mm), Ø1 (diameter 1 mm), Ø1.5 (diameter 1.5 mm), Ø2 (diameter 2 mm), Ø3 (diameter 3 mm), Ø4 (diameter 4 mm), Ø6 (diameter 6 mm), Ø8 (diameter 8 mm), Ø10 (diameter 10 mm), Ø15 (diameter 15 mm), Ø20 (diameter 20 mm), Ø25 (diameter 25 mm), Ø30 (diameter 30 mm), Ø40 (diameter 40 mm), Ø50 (diameter 50 mm), Ø60 (diameter 60 mm), Ø80 (diameter 80 mm), Ø100 (diameter 100 mm), Ø150 (diameter 150 mm), Ø200 (diameter 200 mm)

  • *Static electricity-diffusing rubber and conductive rubber (low-resistance type) and Food Sanitation Law-compliant NBR are Ø1 to 50 (diameter 1 to 50 mm).

Fixed Type

 Vacuum Outlet, UpperVacuum Outlet, HorizontalDirect Attachment
TypeStandardSmallStandardSmallStandardSmall
SymbolVPAVPMAVPBVPMBVPEVPME

Spring Type

 Vacuum Outlet, UpperVacuum Outlet, HorizontalDirect Attachment
TypeStandardSmallStandardSmallStandard
SymbolVPCVPMCVPDVPMDVPF

Fitting Size

Single-action Coupling (mm)Ø1.8, Ø3, Ø4, Ø6
Barbed Coupling (Applicable Tube Outer Diameter × Inner Diameter) (mm)Ø1.8 × Ø1, Ø3 × Ø2, 
Ø4 × Ø2.5, Ø6 × Ø4

Screw size
Flat female screws for pipes: Rp (G) 1/8, Rp s(G) 1/4

Features

Standard shape for thick and flat workpieces. Deep shape ideal for round fruit (apples, etc.), bowls, etc.

Standard shape for thick and flat workpieces. Deep shape ideal for round fruit (apples, etc.), bowls, etc.

Small pads can be used with semiconductor parts.

Small pads can be used with semiconductor parts.

Small holders downsized from existing vacuum pad holders (A, B, C, D and E types) to save space.

Small holders downsized from existing vacuum pad holders (A, B, C, D and E types) to save space.
Also compatible with the optional fall prevention valve and directly attachable-type pad filters.

The pad can be changed without detaching the holder from the equipment.
Pad holders compatible with applications requiring no copper-based metal use and low concentration ozone measures are available.
No copper-based metals are used in the metal component materials, and HNBR is used for the rubber sealing material.

  • *Pad material: Nitrile, conductive rubber (low resistance type) and Food Sanitation Law-compliant NBR are not suitable for low-concentration ozone measures.
Part Number
VPE3RN-M3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Metal parts material Trusco Code

₹ 622.40

1 Piece(s) 5 Day(s) or more 10Insertion Type[Nitrile Rubber] Nitrile RubberStandardBlack3413M3 × 0.5M3 × 0.5Standard Specifications360-6171

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape General Shape Material Rubber-based
Mounting Fitting Fixed Type Vacuum Outlet Direction Top Fall Prevention Valve None

Please check the type/dimensions/specifications of the part VPE3RN-M3 in the Vacuum Pad, Standard Type, VPE series.

Product variants

Part Number
VPE1RU-M3
VPE2RF-M3
VPE2RG-M3
VPE3RS-M3
VPE3RSE-M3
VPE3RU-M3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Metal parts material Trusco Code

₹ 1,121.60

1 Piece(s) 10 Day(s) or more 10Insertion TypeUrethane RubberStandardBlue1413M3 × 0.5M3 × 0.5Standard Specifications-

₹ 1,271.20

1 Piece(s) 10 Day(s) or more 10Insertion TypeFluorine RubberStandardGray2413M3 × 0.5M3 × 0.5Standard Specifications-

₹ 638.40

1 Piece(s) 10 Day(s) or more 10Insertion TypeNBR which conforms to Food Sanitation LawStandardGray2413M3 × 0.5M3 × 0.5Standard Specifications-

₹ 782.40

1 Piece(s) 5 Day(s) or more 10Insertion Type[Silicon Rubber] Silicone RubberStandard[White] White3413M3 × 0.5M3 × 0.5Standard Specifications-

₹ 782.40

1 Piece(s) 10 Day(s) or more 10Insertion Type[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack3413M3 × 0.5M3 × 0.5Standard Specifications-

₹ 1,111.20

1 Piece(s) 10 Day(s) or more 10Insertion TypeUrethane RubberStandardBlue3413M3 × 0.5M3 × 0.5Standard Specifications-