(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Vacuum Pad, Oval Type, Pad Rubber (Part Number)

Vacuum Pad, Oval Type, Pad Rubber

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Vacuum Pad, Oval Type, Pad Rubber
  • Vacuum Pad, Oval Type, Pad Rubber
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      318₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for conveying long work pieces such as circuit boards and semiconductors.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, making it possible to save on space.
· As normal, you can change the pad section without removing the holder from the equipment.
· Moreover, it is also compatible with the optional fall prevention valve and direct pad attachment type filter.
· Pad holders have been added for applications requiring "no copper based metals to be used" and "low ozone concentration measures."
· No copper-based metal is used for metal parts. HNBR is used for the rubber sealing material.

Small Holders Downsized From Existing Vacuum Pads To Save Space

Vacuum pad circular-type external appearance

Vacuum pad circular-type external appearance

Uses no copper-based metals, includes measures against low-concentration ozone
Pad materials: Nitrile rubber, silicone rubber, urethane rubber, fluorine rubber, conductive NBR, conductive silicon rubber, conductive butadiene rubber (low resistance type), conductive NBR, HNBR, EPDMI
Pad size: 2 × 4 mm, 3.5 × 7 mm, 4 × 10 m, 4 × 20 mm, 4 × 30 mm, 5 × 10 mm, 5 × 20 mm, 5 × 30 mm, 6 × 10 mm, 6 × 20 mm, 6 × 30 mm, 8 × 20 mm, 8 × 30 mm

 Vacuum Outlet, UpperVacuum Outlet, HorizontalDirect Attachment
TypeStandardSmallStandardSmallStandardSmall
SymbolVPAVPMAVPBVPMB--

Holder type (fixed type)

 Vacuum Outlet, UpperVacuum Outlet, HorizontalDirect Attachment
TypeStandardSmallStandardSmallStandard
SymbolVPCVPMCVPDVPMDVPF

Holder type (spring type)

 Vacuum Outlet, UpperVacuum Outlet, Horizontal
TypeStandardStandard
SymbolVPAEVPBE

Holder type (screw-fastened type)

Single-action Coupling (mm)Ø4, Ø6
Barbed Coupling (Applicable Tube Outer Diameter × Inner Diameter)(mm)Ø4 × Ø2.5, Ø6 × Ø4

Applicable size (coupling size)

Features

Ideal for transporting long workpieces such as circuit boards and semiconductors.

Long workpieces such as circuit boards and semiconductors

Long workpieces such as circuit boards and semiconductors

Oval pad shape

Oval pad shape

Small holders downsized from existing vacuum pad holders (A, B, C, D and E types) to save space. Also compatible with the optional fall prevention valve and directly attachable-type pad filters.

Small holders downsized from existing vacuum pad holders (A, B, C, D and E types) to save space.
Also compatible with the optional fall prevention valve and directly attachable-type pad filters.

The pad can be changed without detaching the holder from the equipment.
Pad holders compatible with applications requiring "non-copper-based metal use" and "low concentration ozone measures" are available.
No copper-based metals are used in the metal component materials, and HNBR is used for the rubber sealing material.

  • *Pad material: Note that nitrile, conductive rubber (low resistance type) and Food Sanitation Law-compliant NBR are not suitable for low-concentration ozone measures.
Part Number
VP4X10ES-M6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSPad Type Rubber Group Material Environment Color Width X Length Y Full length B
(mm)
Mount Connection Screw Flame

₹ 644.61

1 Piece(s) 12 Day(s) or more -Standard[Silicon Rubber] Silicone RubberStandard[White] White41015.5M6 × 1With Pad Frame

Loading...

  1. 1

Basic Information

Pad Shape Oval Mounting Method Pad Screw Fixed Material Rubber-based
Height L1(mm) 7

Please check the type/dimensions/specifications of the part VP4X10ES-M6 in the Vacuum Pad, Oval Type, Pad Rubber series.

Product variants

Part Number
VP4X10EN
VP4X10EN-M6
VP4X10ES
VP4X20EN-M6
VP4X20ES
VP4X20ES-M6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Type Rubber Group Material Environment Color Width X Length Y Full length B
(mm)
Mount Connection Screw Flame

₹ 317.82

1 Piece(s) 5 Day(s) or more 10Standard / Pad Unit[Nitrile Rubber] Nitrile RubberStandardBlack410--Without Pad Frame

₹ 485.96

1 Piece(s) 12 Day(s) or more -Standard[Nitrile Rubber] Nitrile RubberStandardBlack41015.5M6 × 1With Pad Frame

₹ 475.87

1 Piece(s) 5 Day(s) or more 10Standard / Pad Unit[Silicon Rubber] Silicone RubberStandard[White] White410--Without Pad Frame

₹ 517.69

1 Piece(s) 10 Day(s) or more -Standard[Nitrile Rubber] Nitrile RubberStandardBlack42015.5M6 × 1With Pad Frame

₹ 508.40

1 Piece(s) 5 Day(s) or more 10Standard / Pad Unit[Silicon Rubber] Silicone RubberStandard[White] White420--Without Pad Frame

₹ 676.34

1 Piece(s) 10 Day(s) or more -Standard[Silicon Rubber] Silicone RubberStandard[White] White42015.5M6 × 1With Pad Frame