(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for conveying long work pieces such as circuit boards and semiconductors.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, making it possible to save on space.
· As normal, you can change the pad section without removing the holder from the equipment.
· Moreover, it is also compatible with the optional fall prevention valve and direct pad attachment type filter.
· Pad holders have been added for applications requiring "no copper based metals to be used" and "low ozone concentration measures."
· No copper-based metal is used for metal parts. HNBR is used for the rubber sealing material.
Vacuum pad circular-type external appearance
Uses no copper-based metals, includes measures against low-concentration ozone
Pad materials: Nitrile rubber, silicone rubber, urethane rubber, fluorine rubber, conductive NBR, conductive silicon rubber, conductive butadiene rubber (low resistance type), conductive NBR, HNBR, EPDMI
Pad size: 2 × 4 mm, 3.5 × 7 mm, 4 × 10 m, 4 × 20 mm, 4 × 30 mm, 5 × 10 mm, 5 × 20 mm, 5 × 30 mm, 6 × 10 mm, 6 × 20 mm, 6 × 30 mm, 8 × 20 mm, 8 × 30 mm
Vacuum Outlet, Upper | Vacuum Outlet, Horizontal | Direct Attachment | ||||
Type | Standard | Small | Standard | Small | Standard | Small |
Symbol | VPA | VPMA | VPB | VPMB | - | - |
Holder type (fixed type)
Vacuum Outlet, Upper | Vacuum Outlet, Horizontal | Direct Attachment | |||
Type | Standard | Small | Standard | Small | Standard |
Symbol | VPC | VPMC | VPD | VPMD | VPF |
Holder type (spring type)
Vacuum Outlet, Upper | Vacuum Outlet, Horizontal | |
Type | Standard | Standard |
Symbol | VPAE | VPBE |
Holder type (screw-fastened type)
Single-action Coupling (mm) | Ø4, Ø6 |
---|---|
Barbed Coupling (Applicable Tube Outer Diameter × Inner Diameter)(mm) | Ø4 × Ø2.5, Ø6 × Ø4 |
Applicable size (coupling size)
Ideal for transporting long workpieces such as circuit boards and semiconductors.
Long workpieces such as circuit boards and semiconductors
Oval pad shape
Small holders downsized from existing vacuum pad holders (A, B, C, D and E types) to save space.
Also compatible with the optional fall prevention valve and directly attachable-type pad filters.
The pad can be changed without detaching the holder from the equipment.
Pad holders compatible with applications requiring "non-copper-based metal use" and "low concentration ozone measures" are available.
No copper-based metals are used in the metal component materials, and HNBR is used for the rubber sealing material.
Part Number |
---|
VP5X30ES-M6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pad Type | Rubber Group Material | Environment | Color | Width X | Length Y | Full length B (mm) | Mount Connection Screw | Flame |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 708.07 | 1 Piece(s) | 10 Day(s) or more | - | Standard | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 5 | 30 | 15.5 | M6 × 1 | With Pad Frame |
Loading...
Pad Shape | Oval | Mounting Method | Pad Screw Fixed | Material | Rubber-based |
---|---|---|---|---|---|
Height L1(mm) | 7 |
Please check the type/dimensions/specifications of the part VP5X30ES-M6 in the Vacuum Pad, Oval Type, Pad Rubber series.
Part Number |
---|
VP4X10ES-M6 |
VP4X20EN-M6 |
VP4X20ES |
VP6X10EN-M6 |
VP6X10ES |
VP6X10ES-M6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Pad Type | Rubber Group Material | Environment | Color | Width X | Length Y | Full length B (mm) | Mount Connection Screw | Flame |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 644.61 | 1 Piece(s) | 12 Day(s) or more | - | Standard | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 4 | 10 | 15.5 | M6 × 1 | With Pad Frame | ||
₹ 517.69 | 1 Piece(s) | 10 Day(s) or more | - | Standard | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 4 | 20 | 15.5 | M6 × 1 | With Pad Frame | ||
₹ 508.40 | 1 Piece(s) | 5 Day(s) or more | 10 | Standard / Pad Unit | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 4 | 20 | - | - | Without Pad Frame | ||
₹ 485.96 | 1 Piece(s) | 10 Day(s) or more | - | Standard | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 6 | 10 | 15.5 | M6 × 1 | With Pad Frame | ||
₹ 475.87 | 1 Piece(s) | 5 Day(s) or more | 10 | Standard / Pad Unit | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 6 | 10 | - | - | Without Pad Frame | ||
₹ 644.61 | 1 Piece(s) | 10 Day(s) or more | - | Standard | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 6 | 10 | 15.5 | M6 × 1 | With Pad Frame |