(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
* The CAD data for this series is being revised. This will be available as soon as modifications are complete.
[Features]
· Optimal for conveying long workpieces, such as circuit boards and semiconductors.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads to save space.
· As is conventionally done, you can change the pad section without removing the holder from the equipment.
· Moreover, it is compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added to applications with "copper-based metal not used" and "reduce ozone concentrations” requirements.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Select part number to Order Now/ Add to Cart
Japanese Only
Model code | Pad size X | Pad size Y | Tube I.D. øD | B | L1 | L2 | Stroke S | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|---|---|---|
VPC4×10-6E[5]-6B[9] | 4 | 10 | 4 | 59.1 | 29 | 20 | 6 | 7.0~12.6 | -M6 |
VPC4×20-6E[5]-6B[9] | 20 | ||||||||
VPC4×30-6E[5]-6B[9] | 30 | ||||||||
VPC4×10-10E[5]-6B | 10 | 65.1 | 35 | 10 | 3.3~10.0 | ||||
VPC4×20-10E[5]-6B | 20 | ||||||||
VPC4×30-10E[5]-6B | 30 | ||||||||
VPC4×10-15E[5]-6B | 10 | 75.1 | 40 | 25 | 15 | 3.3~10.4 | |||
VPC4×20-15E[5]-6B | 20 | ||||||||
VPC4×30-15E[5]-6B | 30 | ||||||||
VPC4×10-20E[5]-6B | 10 | 91.1 | 47 | 34 | 20 | 2.0~8.7 | |||
VPC4×20-20E[5]-6B | 20 | ||||||||
VPC4×30-20E[5]-6B | 30 | ||||||||
VPC5×10-6E[5]-6B[9] | 5 | 10 | 59.1 | 29 | 20 | 6 | 7.0~12.6 | ||
VPC5×20-6E[5]-6B[9] | 20 | ||||||||
VPC5×30-6E[5]-6B[9] | 30 | ||||||||
VPC5×10-10E[5]-6B | 10 | 65.1 | 35 | 10 | 3.3~10.0 | ||||
VPC5×20-10E[5]-6B | 20 | ||||||||
VPC5×30-10E[5]-6B | 30 | ||||||||
VPC5×10-15E[5]-6B | 10 | 75.1 | 40 | 25 | 15 | 3.3~10.4 | |||
VPC5×20-15E[5]-6B | 20 | ||||||||
VPC5×30-15E[5]-6B | 30 | ||||||||
VPC5×10-20E[5]-6B | 10 | 91.1 | 47 | 34 | 20 | 2.0~8.7 | |||
VPC5×20-20E[5]-6B | 20 | ||||||||
VPC5×30-20E[5]-6B | 30 | ||||||||
VPC6×10-6E[5]-6B[9] | 6 | 10 | 59.1 | 29 | 20 | 6 | 7.0~12.6 | ||
VPC6×20-6E[5]-6B[9] | 20 | ||||||||
VPC6×30-6E[5]-6B[9] | 30 | ||||||||
VPC6×10-10E[5]-6B | 10 | 65.1 | 35 | 20 | 10 | 3.3~10.0 | |||
VPC6×20-10E[5]-6B | 20 | ||||||||
VPC6×30-10E[5]-6B | 30 | ||||||||
VPC6×10-15E[5]-6B | 10 | 75.1 | 40 | 25 | 15 | 3.3~10.4 | |||
VPC6×20-15E[5]-6B | 20 | ||||||||
VPC6×30-15E[5]-6B | 30 | ||||||||
VPC6×10-20E[5]-6B | 10 | 91.1 | 47 | 34 | 20 | 2.0~8.7 | |||
VPC6×20-20E[5]-6B | 20 | ||||||||
VPC6×30-20E[5]-6B | 30 | ||||||||
VPC8×20-6E[5]-6B[9] | 8 | 20 | 59.1 | 29 | 20 | 6 | 7.0~12.6 | ||
VPC8×30-6E[5]-6B[9] | 30 | ||||||||
VPC8×20-10E[5]-6B | 20 | 65.1 | 35 | 20 | 10 | 3.3~10.0 | |||
VPC8×30-10E[5]-6B | 30 | ||||||||
VPC8×20-15E[5]-6B | 20 | 75.1 | 40 | 25 | 15 | 3.3~10.4 | |||
VPC8×30-15E[5]-6B | 30 | ||||||||
VPC8×20-20E[5]-6B | 20 | 91.1 | 47 | 34 | 20 | 2.0~8.7 | |||
VPC8×30-20E[5]-6B | 30 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Color | Width X | Length Y |
---|---|---|---|---|---|---|---|---|
₹ 1,799.31 | 1 Piece(s) | 10 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Black | 4 | 10 | ||
₹ 1,957.97 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber | [White] White | 4 | 10 | ||
₹ 1,831.04 | 1 Piece(s) | 10 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Black | 4 | 20 | ||
₹ 1,989.70 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber | [White] White | 4 | 20 | ||
₹ 1,862.77 | 1 Piece(s) | 10 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Black | 4 | 30 | ||
₹ 2,021.43 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber | [White] White | 4 | 30 | ||
₹ 1,799.31 | 1 Piece(s) | 10 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Black | 5 | 10 | ||
₹ 1,957.97 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber | [White] White | 5 | 10 | ||
₹ 1,831.04 | 1 Piece(s) | 10 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Black | 5 | 20 | ||
₹ 1,989.70 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber | [White] White | 5 | 20 | ||
₹ 1,862.77 | 1 Piece(s) | 10 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Black | 5 | 30 | ||
₹ 2,021.43 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber | [White] White | 5 | 30 | ||
₹ 1,799.31 | 1 Piece(s) | 10 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Black | 6 | 10 | ||
₹ 1,957.97 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber | [White] White | 6 | 10 | ||
₹ 1,831.04 | 1 Piece(s) | 10 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Black | 6 | 20 | ||
₹ 1,989.70 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber | [White] White | 6 | 20 | ||
₹ 1,862.77 | 1 Piece(s) | 10 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Black | 6 | 30 | ||
₹ 2,021.43 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber | [White] White | 6 | 30 | ||
₹ 1,831.04 | 1 Piece(s) | 10 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Black | 8 | 20 | ||
₹ 1,989.70 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber | [White] White | 8 | 20 | ||
₹ 1,862.77 | 1 Piece(s) | 10 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Black | 8 | 30 | ||
₹ 2,021.43 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber | [White] White | 8 | 30 |
Part Number |
---|
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Oval | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Environment | Standard | Material | Rubber-based | Height L1(mm) | 7 |
Mounting Fitting | Spring Type | Springs Power(N) | 7.0 to 12.6 | Stroke(mm) | 6 |
Full length B(mm) | 59.1 | Vacuum Outlet Direction | Top | Mount Connection Screw | M14 |
Vacuum Outlet Tube Outer Diameter(φ) | 6 | Fall Prevention Valve | None | Direct Attached Filter | None |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy