(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
*CAD data currently being revised for this series. This will be available as soon as modifications are complete.
[Features]
· Supports tilted work and transport of vinyl packages.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Model code | Pad O.D. ød | Tube O.D. øD | B | L | E | Tube end C | Connection config. code |
---|---|---|---|---|---|---|---|
VPMB10W[5]-3J | 10 | 3 | 33.5 | 14.5 | 17.5 | 10.9 | -M4 |
VPMB10W[5]-4J[9] | 4 | ||||||
VPMB20W[5]-3J | 20 | 3 | 46.2 | 25 | -M6 | ||
VPMB20W[5]-4J[9] | 4 | ||||||
VPMB30W[5]-3J | 30 | 3 | 59.7 | 38.5 | |||
VPMB30W[5]-4J[9] | 4 | ||||||
VPMB40W[5]-3J | 40 | 3 | 66.2 | 45 | |||
VPMB40W[5]-4J[9] | 4 | ||||||
VPMB50W[5]-3J | 50 | 3 | 77.2 | 56 | |||
VPMB50W[5]-4J[9] | 4 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
Part Number |
---|
VPMB10WG-3J |
VPMB10WG-4J |
VPMB10WN-3J |
VPMB10WN-4J |
VPMB10WS-3J |
VPMB10WS-4J |
VPMB10WS-4J-S3 |
VPMB20WG-4J |
VPMB20WN-4J |
VPMB20WS-4J |
VPMB30WG-4J |
VPMB30WN-4J |
VPMB30WS-4J |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Vacuum Outlet Tube Outer Diameter (φ) | Metal parts material |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,469.60 | 1 Piece(s) | 10 Day(s) or more | NBR which conforms to Food Sanitation Law | Gray | 10 | 14.5 | 33.5 | 3 | Standard Specifications | ||
₹ 1,495.81 | 1 Piece(s) | 10 Day(s) or more | NBR which conforms to Food Sanitation Law | Gray | 10 | 14.5 | 33.5 | 4 | Standard Specifications | ||
₹ 1,418.55 | 1 Piece(s) | 10 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Black | 10 | 14.5 | 33.5 | 3 | Standard Specifications | ||
₹ 1,444.76 | 1 Piece(s) | 10 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Black | 10 | 14.5 | 33.5 | 4 | Standard Specifications | ||
₹ 1,545.47 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber | [White] White | 10 | 14.5 | 33.5 | 3 | Standard Specifications | ||
₹ 1,571.68 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber | [White] White | 10 | 14.5 | 33.5 | 4 | Standard Specifications | ||
₹ 2,479.44 | 1 Piece(s) | 11 Day(s) or more | [Silicon Rubber] Silicone Rubber | [White] White | 10 | 14.5 | 33.5 | 4 | Copper-free specification | ||
₹ 1,686.19 | 1 Piece(s) | 10 Day(s) or more | NBR which conforms to Food Sanitation Law | Gray | 20 | 25 | 46.2 | 4 | Standard Specifications | ||
₹ 1,635.15 | 1 Piece(s) | 10 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Black | 20 | 25 | 46.2 | 4 | Standard Specifications | ||
₹ 1,793.80 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber | [White] White | 20 | 25 | 46.2 | 4 | Standard Specifications | ||
₹ 1,749.65 | 1 Piece(s) | 10 Day(s) or more | NBR which conforms to Food Sanitation Law | Gray | 30 | 38.5 | 59.7 | 4 | Standard Specifications | ||
₹ 1,698.60 | 1 Piece(s) | 10 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Black | 30 | 38.5 | 59.7 | 4 | Standard Specifications | ||
₹ 1,857.26 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber | [White] White | 30 | 38.5 | 59.7 | 4 | Standard Specifications |
Part Number |
---|
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Multi-stage bellows | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Environment | Standard | Material | Rubber-based | Mounting Fitting | Fixed Type |
Vacuum Outlet Direction | Horizontal | Mount Connection Screw | M5 × 0.8 | Fall Prevention Valve | None |
Direct Attached Filter | None |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy