(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
For work on an incline and transport of products packaged in vinyl. *The CAD data for this series is currently being corrected. This will be available as soon as modifications are complete.
Model code | Pad O.D. ød | Tube O.D. øD | B | L | E | Tube end C | Connection config. code |
---|---|---|---|---|---|---|---|
VPB10W[5]-6J[9] | 10 | 6 | 43 | 15 | 19.9 | 11.7 | -M4 |
VPB20W[5]-6J[9] | 20 | 53 | 25 | -M6 | |||
VPB30W[5]-6J[9] | 30 | 66.5 | 38.5 | ||||
VPB40W[5]-6J[9] | 40 | 73 | 45 | ||||
VPB50W[5]-6J[9] | 50 | 84 | 56 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
Part Number |
---|
VPB10WG-6J |
VPB10WN-6J |
VPB10WS-6J |
VPB20WG-6J |
VPB20WN-6J |
VPB20WS-6J |
VPB30WG-6J |
VPB30WN-6J |
VPB30WS-6J |
VPB40WG-6J |
VPB40WN-6J |
VPB40WS-6J |
VPB50WG-6J |
VPB50WN-6J |
VPB50WS-6J |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|---|
₹ 1,266.80 | 1 Piece(s) | 10 Day(s) or more | NBR which conforms to Food Sanitation Law | Gray | 10 | 14.5 | 42.5 | ||
₹ 1,215.75 | 1 Piece(s) | 10 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Black | 10 | 14.5 | 42.5 | ||
₹ 1,342.67 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber | [White] White | 10 | 14.5 | 42.5 | ||
₹ 1,393.72 | 1 Piece(s) | 10 Day(s) or more | NBR which conforms to Food Sanitation Law | Gray | 20 | 25 | 53 | ||
₹ 1,342.67 | 1 Piece(s) | 10 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Black | 20 | 25 | 53 | ||
₹ 1,501.33 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber | [White] White | 20 | 25 | 53 | ||
₹ 1,457.18 | 1 Piece(s) | 10 Day(s) or more | NBR which conforms to Food Sanitation Law | Gray | 30 | 38.5 | 66.5 | ||
₹ 1,406.14 | 1 Piece(s) | 10 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Black | 30 | 38.5 | 66.5 | ||
₹ 1,564.79 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber | [White] White | 30 | 38.5 | 66.5 | ||
₹ 1,679.29 | 1 Piece(s) | 10 Day(s) or more | NBR which conforms to Food Sanitation Law | Gray | 40 | 45 | 73 | ||
₹ 1,628.25 | 1 Piece(s) | 10 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Black | 40 | 45 | 73 | ||
₹ 1,818.63 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber | [White] White | 40 | 45 | 73 | ||
₹ 1,888.99 | 1 Piece(s) | 10 Day(s) or more | NBR which conforms to Food Sanitation Law | Gray | 50 | 56 | 84 | ||
₹ 1,837.94 | 1 Piece(s) | 10 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Black | 50 | 56 | 84 | ||
₹ 2,060.05 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber | [White] White | 50 | 56 | 84 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Multi-stage bellows | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Environment | Standard | Material | Rubber-based | Mounting Fitting | Fixed Type |
Vacuum Outlet Direction | Horizontal | Mount Connection Screw | M6 × 1 | Vacuum Outlet Tube Outer Diameter(φ) | 6 |
Fall Prevention Valve | None | Direct Attached Filter | None | Metal parts material | Standard Specifications |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy